SN74LV1T32

ACTIVE

Single Power Supply 2-INPUT POSITIVE OR GATE with Logic Level Shifter

Product details

Technology family LV1T Number of channels 1 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -8 IOL (max) (mA) 8 Supply current (max) (µA) 10 Features Over-voltage tolerant inputs, Single supply, Voltage translation Input type TTL-Compatible CMOS Output type Balanced CMOS, Push-Pull Operating temperature range (°C) -40 to 125
Technology family LV1T Number of channels 1 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -8 IOL (max) (mA) 8 Supply current (max) (µA) 10 Features Over-voltage tolerant inputs, Single supply, Voltage translation Input type TTL-Compatible CMOS Output type Balanced CMOS, Push-Pull Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Single-supply voltage translator at 5.0-V, 3.3-V, 2.5-V, and 1.8-V V CC
  • Operating range of 1.8 V to 5.5 V
  • Up translation:
    • 1.2 V (1) to 1.8 V at 1.8-V V CC
    • 1.5 V (1) to 2.5 V at 2.5-V V CC
    • 1.8 V (1) to 3.3 V at 3.3-V V CC
    • 3.3 V to 5.0 V at 5.0-V V CC
  • Down translation:
    • 3.3 V to 1.8 V at 1.8-V V CC
    • 3.3 V to 2.5 V at 2.5-V V CC
    • 5.0 V to 3.3 V at 3.3-V V CC
  • Logic output is referenced to V CC
  • Output drive:
    • 8 mA output drive at 5 V
    • 7 mA output drive at 3.3 V
    • 3 mA output drive at 1.8 V
  • Characterized up to 50 MHz at 3.3-V V CC
  • 5V Tolerance on input pins
  • –40°C to 125°C operating temperature range
  • Pb-free packages available: SC-70 (DCK)
    • 2 × 2.1 × 0.65 mm (height 1.1 mm)
  • Latch-up performance exceeds 250 mA per JESD 17
  • Supports standard logic pinouts
  • CMOS output B compatible with AUP1G and LVC1G families (1)

(1)Refer to the V IH/V IL and output drive for lower V CC condition.

  • Single-supply voltage translator at 5.0-V, 3.3-V, 2.5-V, and 1.8-V V CC
  • Operating range of 1.8 V to 5.5 V
  • Up translation:
    • 1.2 V (1) to 1.8 V at 1.8-V V CC
    • 1.5 V (1) to 2.5 V at 2.5-V V CC
    • 1.8 V (1) to 3.3 V at 3.3-V V CC
    • 3.3 V to 5.0 V at 5.0-V V CC
  • Down translation:
    • 3.3 V to 1.8 V at 1.8-V V CC
    • 3.3 V to 2.5 V at 2.5-V V CC
    • 5.0 V to 3.3 V at 3.3-V V CC
  • Logic output is referenced to V CC
  • Output drive:
    • 8 mA output drive at 5 V
    • 7 mA output drive at 3.3 V
    • 3 mA output drive at 1.8 V
  • Characterized up to 50 MHz at 3.3-V V CC
  • 5V Tolerance on input pins
  • –40°C to 125°C operating temperature range
  • Pb-free packages available: SC-70 (DCK)
    • 2 × 2.1 × 0.65 mm (height 1.1 mm)
  • Latch-up performance exceeds 250 mA per JESD 17
  • Supports standard logic pinouts
  • CMOS output B compatible with AUP1G and LVC1G families (1)

(1)Refer to the V IH/V IL and output drive for lower V CC condition.

The SN74LV1T32 is a single 2-input OR gate with reduced input thresholds to support voltage translation applications.

The SN74LV1T32 is a single 2-input OR gate with reduced input thresholds to support voltage translation applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AUP1T57 ACTIVE Single-Supply Voltage Translator Smaller voltage range (0.8V to 3.6V), lower average drive strength (4mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet SN74LV1T32 Single Power Supply 2-Input Positive OR GateCMOS Logic Level Shifter datasheet (Rev. C) PDF | HTML 30 Oct 2023
Application note LV1T Family of single supply translators (Rev. B) PDF | HTML 16 Dec 2022
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Application note Voltage Translation Between 3.3-V, 2.5-V, 1.8-V, and 1.5-V Logic Standards (Rev. B) 30 Apr 2015
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Simulation model

SN74LV1T32 Behavioral SPICE Model

SCLM181.ZIP (7 KB) - PSpice Model
Simulation model

SN74LV1T32 IBIS Model (Rev. A)

SCLM107A.ZIP (44 KB) - IBIS Model
Reference designs

TIDA-01040 — Battery Tester Reference Design for High Current Applications

Li-Ion battery formation and electrical testing require accurate voltage and current control, usually to better than ±0.05% over the specified temperature range.  This reference design proposes a solution for high-current (up to 50 A) battery tester applications supporting input (bus) (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01041 — Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation

This reference design provides a multi-phase solution for a wide range of current battery test applications. Leveraging the dual phase buck/boost controller LM5170's daisy chain configuration gives the design the ability to achieve 100A charging/discharging rates. Utilizing high accuracy constant (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01042 — Modular battery tester reference design for 50-A, 100-A, and 200-A applications

This reference design provides a modular battery test solution allowing users to have the flexibility to test batteries at different current levels with one design. This design leverages the TIDA-01041 reference design by providing two 100-A battery testers that can work independently or be (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00554 — DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

The ultra-mobile near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than architectures using an expensive InGaAs (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP22125 — Battery back-up switch, charger and monitor reference design

A complete battery back-up, charger and monitoring is implemented with this reference design.  It includes switching between a 12/24-Vdc source and 12/24-V lead acid battery, constant current battery charging at 1A typical, battery maintenance float charge and monitoring circuits for the (...)
Test report: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 5 View options
SOT-SC70 (DCK) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos