SN74LVC00A-EP (ACTIVE)

Enhanced Product Quadruple 2-Input Positive-Nand Gate

Enhanced Product Quadruple 2-Input Positive-Nand Gate - SN74LVC00A-EP
Datasheet
 

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -40°C to 125°C and -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.3 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2 V at VCC = 3.3 V, TA = 25°C

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

DESCRIPTION/ORDERING INFORMATION

The SN74LVC00A quadruple 2-input positive-NAND gate is designed for 2.7-V to 3.6-V VCC operation.

The device performs the Boolean function Y = A • B or Y = A + B in positive logic.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

View more

Parametrics Compare all products in Gate Products

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
Schmitt Trigger
F @ Nom Voltage (Max) (Mhz)
ICC @ Nom Voltage (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
Output Drive (IOL/IOH) (Max) (mA)
Input Type
Output Type
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
SN74LVC00A-EP SN54LVC00A SN74LVC00A SN74LVC00A-Q1
LVC    LVC    LVC    LVC   
2    2    1.65    2   
3.6    3.6    3.6    3.6   
    4    4   
No    No    No    No   
150    150    150    150   
0.01    0.01    0.04    0.01   
5.1
4.3   
5.1
4.3   
12.5
6.4
5.1
4.3   
5.1
4.3   
24/-24    24/-24    24/-24    24/-24   
TTL    TTL    TTL    TTL   
TTL    TTL    TTL    TTL   
HiRel Enhanced Product    Military    Catalog    Automotive   
-40 to 125
-55 to 125   
-55 to 125    -40 to 125    -40 to 125   
SOIC
TSSOP   
CDIP
CFP
LCCC   
SO
SOIC
SSOP
TSSOP
VQFN   
TSSOP   
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   
See datasheet (CDIP)
See datasheet (CFP)
20LCCC: 79 mm2: 8.89 x 8.89(LCCC)   
14SO: 80 mm2: 7.8 x 10.2(SO)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14SSOP: 48 mm2: 7.8 x 6.2(SSOP)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)
14VQFN: 12 mm2: 3.5 x 3.5(VQFN)   
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)   

Other qualified versions of SN74LVC00A-EP

Version Part Number Definition
Catalog SN74LVC00A TI's standard catalog product
Military SN54LVC00A QML certified for Military and Defense Applications
Automotive SN74LVC00A-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects