SN74LVC1G80 Single Positive-Edge-Triggered D-Type Flip-Flop | TI.com

SN74LVC1G80 (ACTIVE)

Single Positive-Edge-Triggered D-Type Flip-Flop

Single Positive-Edge-Triggered D-Type Flip-Flop - SN74LVC1G80
 

Description

This single positive-edge-triggered D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation.

When data at the data (D) input meets the setup time requirement, the data is transferred to the Q output on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the level at the output.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Available in the Texas Instruments NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Supports Down Translation to VCC
  • Maximum tpd of 4.2 ns at 3.3 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

View more

Parametrics Compare all products in D-Type Flip-Flop

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
Voltage (Nom) (V)
F @ Nom Voltage (Max) (Mhz)
ICC @ Nom Voltage (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
IOL (Max) (mA)
IOH (Max) (mA)
3-State Output
Rating
Operating Temperature Range (C)
Pin/Package
SN74LVC1G80 SN74LVC1G374-Q1 SN74LVC1G80-Q1 SN74LVC2G74-Q1
LVC     LVC     LVC     LVC    
1.65     1.65     1.65     1.65    
5.5     5.5     5.5     5.5    
1     1     1     1    
1.8
2.5
3.3
5    
1.8
2.5
3.3
5    
  1.8
2.5
3.3
5    
150     150     150     150    
0.01     0.01     0.01     0.01    
9.1
6
4.2
3.8    
18.3
10.2
7
5    
9.1
6
4.2
3.8    
14.4
8.1
6.9
5.1    
32     32     32     32    
-32     -32     -32     -32    
No     Yes     No     No    
Catalog     Automotive     Automotive     Automotive    
-40 to 125
-40 to 85    
-40 to 125     -40 to 125     -40 to 125    
5DSBGA
5SC70
5SOT-23    
6SC70
6SOT-23    
5SC70     8VSSOP    

Other qualified versions of SN74LVC1G80

Version Part Number Definition
Automotive SN74LVC1G80-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects