Datasheet
- Dual 2-Input Positive-NAND Gate (Rev. L)
(PDF , 843 KB) 29 Jan 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | SN74LVC2G00DCTR | ACTIVE | -40 to 85 | 0.18 | 1ku | SM8 (DCT) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | SN74LVC2G00DCTRE4 | ACTIVE | -40 to 85 | 0.18 | 1ku | SM8 (DCT) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | SN74LVC2G00DCTRG4 | ACTIVE | -40 to 85 | 0.18 | 1ku | SM8 (DCT) | 8 | View | 3000 | LARGE T&R | 957 | For lead times contact TI Authorized Distributor or local TI sales office | | SN74LVC2G00DCUR | ACTIVE | -40 to 85 | 0.26 | 1ku | US8 (DCU) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | SN74LVC2G00DCURE4 | ACTIVE | -40 to 85 | 0.26 | 1ku | US8 (DCU) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | SN74LVC2G00DCURG4 | ACTIVE | -40 to 85 | 0.26 | 1ku | US8 (DCU) | 8 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | SN74LVC2G00DCUT | ACTIVE | -40 to 85 | 0.41 | 1ku | US8 (DCU) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | SN74LVC2G00DCUTE4 | ACTIVE | -40 to 85 | 0.41 | 1ku | US8 (DCU) | 8 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | SN74LVC2G00DCUTG4 | ACTIVE | -40 to 85 | 0.41 | 1ku | US8 (DCU) | 8 | View | 250 | SMALL T&R | 750 | Typical lead time for 1k quantity: 4 to 8 weeks | | SN74LVC2G00YZPR | ACTIVE | -40 to 85 | 0.22 | 1ku | DSBGA (YZP) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 843 | 29 Jan 2007 |
Application Notes (18)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 959 | 27 Apr 2010 | 2,535 | |||
| 313 | 22 Jun 2004 | 2,601 | |||
| 1310 | 24 May 2004 | 11,848 | |||
| 796 | 06 Nov 2003 | 2,536 | |||
| 857 | 28 May 2003 | 5,946 | |||
| 359 | 01 Nov 2002 | 918 | |||
| 380 | 29 Aug 2002 | 1,696 | |||
| 895 | 22 May 2002 | 679 | |||
| 209 | 10 May 2002 | 849 | |||
| 769 | 07 Sep 2001 | 1,762 | |||
| 101 | 01 Feb 1998 | 3,388 | |||
| 115 | 01 Dec 1997 | 789 | |||
| 105 | 01 Aug 1997 | 1,305 | |||
| 89 | 01 Jun 1997 | 1,053 | |||
| 114 | 01 Dec 1996 | 807 | |||
| 150 | 01 Oct 1996 | 932 | |||
| 1708 | 01 Oct 1996 | 1,804 | |||
| 253 | 01 May 1996 | 747 |
User Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 18396 | 14 Nov 2003 | 5,811 | ||
| 13291 | 18 Dec 2002 | 2,672 |
Selection & Solution Guides (3)
More Literature (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 295 | 04 Nov 2004 | 1,071 | |||
| 2938 | 07 Oct 2003 | 3,240 | |||
| 3997 | 13 Jun 2002 | 609 | |||
| 5872 | 27 Mar 2002 | 260 | |||
| 103 | 04 Apr 2001 | 299 | |||
| 1488 | 01 Sep 1996 | 453 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| SN74LVC2G00 IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 03 Sep 2002 | 33 views | |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| BeagleBone Development Board | BEAGLEBN | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Voltage Level Translation | Recorded Content | On Demand |
See More Training & Events

Cart 