Datasheet
- Dual Schmitt-Trigger Inverter (Rev. D)
(PDF , 757 KB) 10 Apr 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | SN74LVC2G14IDCKRQ1 | ACTIVE | -40 to 85 | 0.20 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 757 | 10 Apr 2008 |
Application Notes (18)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 959 | 27 Apr 2010 | 2,438 | |||
| 313 | 22 Jun 2004 | 2,607 | |||
| 1310 | 24 May 2004 | 11,363 | |||
| 796 | 06 Nov 2003 | 4,729 | |||
| 857 | 28 May 2003 | 4,905 | |||
| 359 | 01 Nov 2002 | 1,380 | |||
| 380 | 29 Aug 2002 | 2,099 | |||
| 895 | 22 May 2002 | 1,007 | |||
| 209 | 10 May 2002 | 1,166 | |||
| 769 | 07 Sep 2001 | 2,042 | |||
| 101 | 01 Feb 1998 | 2,942 | |||
| 115 | 01 Dec 1997 | 922 | |||
| 105 | 01 Aug 1997 | 1,652 | |||
| 89 | 01 Jun 1997 | 1,436 | |||
| 114 | 01 Dec 1996 | 1,098 | |||
| 150 | 01 Oct 1996 | 1,218 | |||
| 1708 | 01 Oct 1996 | 1,985 | |||
| 253 | 01 May 1996 | 981 |
User Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 18396 | 14 Nov 2003 | 4,641 | ||
| 13291 | 18 Dec 2002 | 3,241 |
Selection & Solution Guides (3)
More Literature (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 295 | 04 Nov 2004 | 1,426 | |||
| 2938 | 07 Oct 2003 | 3,685 | |||
| 3997 | 13 Jun 2002 | 903 | |||
| 5872 | 27 Mar 2002 | 763 | |||
| 103 | 04 Apr 2001 | 807 | |||
| 1488 | 01 Sep 1996 | 1,228 |
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 