SN74LVC3G14
(ACTIVE) Triple Schmitt-Trigger Inverter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community
Triple Schmitt-Trigger Inverter - SN74LVC3G14

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Package QTY | Carrier Distributor Inventory TI 1k Lead Time
SN74LVC3G14DCTR ACTIVE -40 to 85 0.29 | 1ku SM8 (DCT) | 8 3000 | LARGE T&R >5K 1k quantity lead time: In stock
SN74LVC3G14DCTRE4 ACTIVE -40 to 85 0.29 | 1ku SM8 (DCT) | 8 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
SN74LVC3G14DCTRG4 ACTIVE -40 to 85 0.29 | 1ku SM8 (DCT) | 8 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
SN74LVC3G14DCUR ACTIVE -40 to 85 0.40 | 1ku US8 (DCU) | 8 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
SN74LVC3G14DCURE4 ACTIVE -40 to 85   US8 (DCU) | 8   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN74LVC3G14DCURG4 ACTIVE -40 to 85 0.13 | 1ku US8 (DCU) | 8 3000 1K - 5K 1k quantity lead time: In stock
Not Available
SN74LVC3G14DCUT ACTIVE -40 to 85 0.65 | 1ku US8 (DCU) | 8 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available
SN74LVC3G14DCUTE4 ACTIVE -40 to 85 0.65 | 1ku US8 (DCU) | 8 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available
SN74LVC3G14DCUTG4 ACTIVE -40 to 85 0.65 | 1ku US8 (DCU) | 8 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
SN74LVC3G14YZPR ACTIVE -40 to 85 0.13 | 1ku DSBGA (YZP) | 8 3000 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 719 09 Feb 2007

Application Notes (19)

Title Abstract Type Size (KB) Date Views
PDF 89 21 Sep 2011 1,387
PDF 959 27 Apr 2010 1,932
PDF 313 22 Jun 2004 3,893
PDF 1310 24 May 2004 13,423
PDF 796 06 Nov 2003 661
PDF 857 28 May 2003 5,468
PDF 359 01 Nov 2002 997
PDF 380 29 Aug 2002 1,903
PDF 895 22 May 2002 678
PDF 209 10 May 2002 749
PDF 769 07 Sep 2001 2,357
PDF 101 01 Feb 1998 1,938
PDF 115 01 Dec 1997 675
PDF 105 01 Aug 1997 966
PDF 89 01 Jun 1997 1,021
PDF 114 01 Dec 1996 901
PDF 150 01 Oct 1996 948
PDF 1708 01 Oct 1996 2,045
PDF 253 01 May 1996 771

User Guides (2)

Title Type Size (KB) Date Views
PDF 18396 14 Nov 2003 2,623
PDF 13291 18 Dec 2002 1,453

Selection & Solution Guides (4)

Title Type Size (KB) Date Views
PDF 2549 30 Apr 2012 9,854
PDF 4263 23 Jul 2009 9,720
PDF 4371 15 Feb 2010 2,969
PDF 5439 16 Jan 2007 5,277

More Literature (6)

Title Abstract Type Size (KB) Date Views
PDF 295 04 Nov 2004 809
PDF 2938 07 Oct 2003 2,858
PDF 3997 13 Jun 2002 595
PDF 5872 27 Mar 2002 311
PDF 103 04 Apr 2001 313
PDF 1488 01 Sep 1996 635

Models (1)

Title Category Type Size (KB) Date Views
SN74LVC3G14 IBIS Model (Rev. A) IBIS Model (Multiple Files) 27 Aug 2003 46 views

Reference Designs (1)

Description Part# Company
Reference Design for Telecom Applications (12V @ 1.1A) PMP4742.1 Texas Instruments

Click Here