SN75110A
(ACTIVE) Dual Line Driver

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community
Dual Line Driver - SN75110A

Datasheet


Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
SN75110AD ACTIVE 0 to 70 0.43 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Not Available
SN75110ADE4 ACTIVE 0 to 70 0.43 | 1ku SOIC (D) | 14 View 50 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
SN75110ADG4 ACTIVE 0 to 70 0.43 | 1ku SOIC (D) | 14 View 50 | TUBE 1K - 5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
SN75110ADR ACTIVE 0 to 70 0.36 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
SN75110ADRE4 ACTIVE 0 to 70 0.36 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
SN75110ADRG4 ACTIVE 0 to 70 0.36 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Not Available SN75110AJ OBSOLETE 0 to 70   CDIP (J) | 14     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
SN75110AN ACTIVE 0 to 70 0.40 | 1ku PDIP (N) | 14 View 25 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
SN75110ANE4 ACTIVE 0 to 70 0.40 | 1ku PDIP (N) | 14 View 25 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN75110ANSR ACTIVE 0 to 70 0.40 | 1ku SO (NS) | 14 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
SN75110ANSRE4 ACTIVE 0 to 70 0.40 | 1ku SO (NS) | 14 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN75110ANSRG4 ACTIVE 0 to 70 0.40 | 1ku SO (NS) | 14 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 767 11 Nov 2004

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications.
On-Line Training   On Demand  
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here