SN75LBC771

ACTIVE

GeoPort™ transceiver

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) 0 to 70
Protocols Catalog Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • Supports a 9-Pin GeoPortTM Host Interface Standard for the Intelligent Network Port
  • Designed to Operate up to 4-Mbit/s Full Duplex
  • ±5 V Supply Operation
  • Provides 6 kV ESD Protection
  • Has Driver Short-Circuit Protection
  • Includes Failsafe Mechanism for Open Inputs
  • Is Backward Compatible with AppleTalkTM and LocalTalkTM
  • Combines Multiple Components into a Single Chip Solution
  • Complements the SN75LBC772 9-Pin GeoPort Peripheral (DCE) Interface Device
  • Uses LinBiCMOSTM Process Technology

    GeoPort, LocalTalk, and AppleTalk are trademarks of Apple Computer, Incorporated.
    LinBICMOS is a trademark of Texas Instruments Incorporated.

  • Supports a 9-Pin GeoPortTM Host Interface Standard for the Intelligent Network Port
  • Designed to Operate up to 4-Mbit/s Full Duplex
  • ±5 V Supply Operation
  • Provides 6 kV ESD Protection
  • Has Driver Short-Circuit Protection
  • Includes Failsafe Mechanism for Open Inputs
  • Is Backward Compatible with AppleTalkTM and LocalTalkTM
  • Combines Multiple Components into a Single Chip Solution
  • Complements the SN75LBC772 9-Pin GeoPort Peripheral (DCE) Interface Device
  • Uses LinBiCMOSTM Process Technology

    GeoPort, LocalTalk, and AppleTalk are trademarks of Apple Computer, Incorporated.
    LinBICMOS is a trademark of Texas Instruments Incorporated.

The SN75LBC771 is a low-power LinBiCMOSTM device that incorporates the drivers and receivers for a 9-pin GeoPort host interface. GeoPort combines hybrid EIA/TIA-422-B and EIA/TIA-423-B drivers and receivers to transmit data up to four-Mbit/s full duplex. GeoPort is a serial communications standard that is intended to replace the RS-232, AppleTalk, and printer ports all in one connector in addition to providing real-time data transfer capability. The SN75LBC771 provides point-to-point connections between GeoPort-compatible devices with data transmission rates up to 4-Mbit/s full duplex featuring a hot-plug capability. Applications include connection to telephone, ISDN, digital sound and imaging, fax-data modems, and other traditional serial and parallel connections. The GeoPort is backwardly compatible to both LocalTalk and AppleTalk.

While the SN75LBC771 is powered off (VCC and VEE = 0), the outputs are in a high-impedance state. Also, when the shutdown (SHDN) terminal is high, all outputs go into a high-impedance state. A logic high on the driver enable (DEN\) terminal places the outputs of the differential driver into a high-impedance state. All drivers and receivers have fail-safe mechanisms that ensure a high output state when the inputs are left open.

The SN75LBC771 is characterized for operation over the 0°C to 70°C temperature range.













H = high level, L = low level, X = irrelevant, ? = indeterminate, Z = high impedance (off)

-0.2 V < VID < 0.2 V

The SN75LBC771 is a low-power LinBiCMOSTM device that incorporates the drivers and receivers for a 9-pin GeoPort host interface. GeoPort combines hybrid EIA/TIA-422-B and EIA/TIA-423-B drivers and receivers to transmit data up to four-Mbit/s full duplex. GeoPort is a serial communications standard that is intended to replace the RS-232, AppleTalk, and printer ports all in one connector in addition to providing real-time data transfer capability. The SN75LBC771 provides point-to-point connections between GeoPort-compatible devices with data transmission rates up to 4-Mbit/s full duplex featuring a hot-plug capability. Applications include connection to telephone, ISDN, digital sound and imaging, fax-data modems, and other traditional serial and parallel connections. The GeoPort is backwardly compatible to both LocalTalk and AppleTalk.

While the SN75LBC771 is powered off (VCC and VEE = 0), the outputs are in a high-impedance state. Also, when the shutdown (SHDN) terminal is high, all outputs go into a high-impedance state. A logic high on the driver enable (DEN\) terminal places the outputs of the differential driver into a high-impedance state. All drivers and receivers have fail-safe mechanisms that ensure a high output state when the inputs are left open.

The SN75LBC771 is characterized for operation over the 0°C to 70°C temperature range.













H = high level, L = low level, X = irrelevant, ? = indeterminate, Z = high impedance (off)

-0.2 V < VID < 0.2 V

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet GeoPort Transceiver datasheet (Rev. A) 13 Nov 1997

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (DW) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos