SN75LVCP412CD

ACTIVE

2-channel SATA 3-Gbps redriver with cable detect

SN75LVCP412CD

ACTIVE

Product details

Type Redriver Protocols SAS1, SATA1 Applications SATA Gen 2.6, eSATA Number of channels 2 Speed (max) (Gbps) 3 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
Type Redriver Protocols SAS1, SATA1 Applications SATA Gen 2.6, eSATA Number of channels 2 Speed (max) (Gbps) 3 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
WQFN (RTJ) 20 16 mm² 4 x 4
  • Fully Integrated Cable Detect Feature Compliant with SATA 2.6 Spec
  • Enables System Power Savings of up to 200mW When HDD is Not
    Detected at eSATA Connector
  • Low Device Power
    • <200mW (Typ) in Active Mode
    • <20mW (Typ) in Auto Low Power Mode
    • <2mW (Max) in Standby Mode
  • Supports Common Mode Biasing for OOB Signaling with Fast Turn-On
  • Channel Selectable Output Pre-Emphasis
  • Excellent Jitter and Loss Compensation Capability to Over 20" FR4 Trace
  • High Protection Against ESD Transient
    • HBM: 8,000V
    • CDM: 1,500V
    • MM: 200V
  • 20 Pin QFN 4x4 Package
  • Pin Compatible to
    LVCP412/LVCP412A
  • APPLICATIONS
    • Notebooks, Desktops, Docking Stations, Servers and Workstations

(1) Requires use of AC coupling capacitors at differential inputs and outputs

  • Fully Integrated Cable Detect Feature Compliant with SATA 2.6 Spec
  • Enables System Power Savings of up to 200mW When HDD is Not
    Detected at eSATA Connector
  • Low Device Power
    • <200mW (Typ) in Active Mode
    • <20mW (Typ) in Auto Low Power Mode
    • <2mW (Max) in Standby Mode
  • Supports Common Mode Biasing for OOB Signaling with Fast Turn-On
  • Channel Selectable Output Pre-Emphasis
  • Excellent Jitter and Loss Compensation Capability to Over 20" FR4 Trace
  • High Protection Against ESD Transient
    • HBM: 8,000V
    • CDM: 1,500V
    • MM: 200V
  • 20 Pin QFN 4x4 Package
  • Pin Compatible to
    LVCP412/LVCP412A
  • APPLICATIONS
    • Notebooks, Desktops, Docking Stations, Servers and Workstations

(1) Requires use of AC coupling capacitors at differential inputs and outputs

The SN75LVCP412CD is a dual channel, single lane SATA redriver and signal conditioner supporting data rates up to 3.0Gbps that complies with SATA spec revision 2.6.

The SN75LVCP412CD operates from a single 3.3V supply. Integrated 100- line termination and self-biasing make the device suitable for AC coupling. The inputs incorporate an OOB detector which automatically turns the differential outputs off while maintaining a stable output common-mode voltage compliant to SATA link. The device is also designed to handle SSC transmission per SATA spec.

The SN75LVCP412CD handles interconnect losses at both its input and output. The built-in transmitter pre-emphasis feature is capable of applying 0dB or 2.5dB of relative amplification at higher frequencies to counter the expected interconnect loss. On the receive side the device applies a fixed equalization of 7dB to boost input frequencies near 1.5GHz. Collectively, the input equalization and output pre-emphasis features of the device works to fully restore SATA signal integrity over extended cable and backplane pathways.

The device is hot-plug capable(1) preventing device damage under device hot-insertion such as async signal plug/removal, un-powered plug/removal, powered plug/removal or surprise plug/removal.

The SN75LVCP412CD is a dual channel, single lane SATA redriver and signal conditioner supporting data rates up to 3.0Gbps that complies with SATA spec revision 2.6.

The SN75LVCP412CD operates from a single 3.3V supply. Integrated 100- line termination and self-biasing make the device suitable for AC coupling. The inputs incorporate an OOB detector which automatically turns the differential outputs off while maintaining a stable output common-mode voltage compliant to SATA link. The device is also designed to handle SSC transmission per SATA spec.

The SN75LVCP412CD handles interconnect losses at both its input and output. The built-in transmitter pre-emphasis feature is capable of applying 0dB or 2.5dB of relative amplification at higher frequencies to counter the expected interconnect loss. On the receive side the device applies a fixed equalization of 7dB to boost input frequencies near 1.5GHz. Collectively, the input equalization and output pre-emphasis features of the device works to fully restore SATA signal integrity over extended cable and backplane pathways.

The device is hot-plug capable(1) preventing device damage under device hot-insertion such as async signal plug/removal, un-powered plug/removal, powered plug/removal or surprise plug/removal.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN75LVCP412 ACTIVE 2-channel SATA 3-Gbps repeater Includes additional eSATA compliance feature but no cable detect feature.
SN75LVCP412A ACTIVE 2-channel SATA 3-Gbps redriver Does not have cable detect feature.
Same functionality with different pin-out to the compared device
SN75LVCP422 ACTIVE 2-channel SATA 3-Gbps redriver Does not have cable detect feature.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Two Channel SATA 3 Gbps Redriver with Cable Detect datasheet 14 Dec 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN75LVCP412CD HSpice Model

SLLJ005.ZIP (58 KB) - HSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WQFN (RTJ) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos