Datasheet
- Two-Channel SATA 6-Gb/s Redriver (Rev. B)
(PDF , 2193 KB) 10 Feb 2012 - View All Technical Documents
Related End Equipment
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | SN75LVCP601RTJR | ACTIVE | 0 to 85 | 2.00 | 1ku | QFN (RTJ) | 20 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | SN75LVCP601RTJT | ACTIVE | 0 to 85 | 2.30 | 1ku | QFN (RTJ) | 20 | View | 250 | SMALL T&R | 289 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| SN75LVCP412 | Two Channel SATA 3Gb/s Repeater | INTERFACE - EQUALIZER AND REDRIVER | LVCP412 is an eSATA Redriver that operates at 3Gbps |
| SN75LVCP412A | Two Channel SATA 3Gbps Redriver | INTERFACE - EQUALIZER AND REDRIVER | LVCP412A is an eSATA Redriver that operates at 3Gbps |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2193 | 10 Feb 2012 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications. |
On-Line Training | On Demand |
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



