Datasheet
- FLATLINK™ Transmitter - SN75LVDS83B (Rev. B)
(PDF , 889 KB) 20 Sep 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | SN75LVDS83BDGG | ACTIVE | -10 to 70 | 3.15 | 1ku | TSSOP (DGG) | 56 | View | 35 | TUBE | 1K - 5K | 1k quantity lead time: In stock | | SN75LVDS83BDGGR | ACTIVE | -10 to 70 | 2.60 | 1ku | TSSOP (DGG) | 56 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | SN75LVDS83BZQLR | ACTIVE | -10 to 70 | 2.80 | 1ku | BGA MICROSTAR JUNIOR (ZQL) | 56 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| SN75LVDS83A | Flatlink 10-100MHz Transmitter | DISPLAY INTERFACE - FLATLINK (LVDS FOR LCD) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| SN75LVDS82 | FlatLink(TM) Receiver | DISPLAY INTERFACE - FLATLINK (LVDS FOR LCD) | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| OMAP3503 | Applications Processor | Sitara ARM Cortex-A8 and ARM9 Microprocessors - OMAP3503/15 ARM Cortex-A8 | LVDS83B provides LCD link |
| ADS7829 | 12-Bit High Speed 2.7V microPower Sampling Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | Used in Digital Photo Frame |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 889 | 20 Sep 2011 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 133 | 15 Feb 2012 | 2,566 | |||
| 333 | 02 Feb 2010 | 957 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| SN75LVDS83B IBIS Model | IBIS Model | ZIP | 31 KB | 01 Mar 2010 | 234 views |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications. |
On-Line Training | On Demand |
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



