SN75LVDT1422

LAST TIME BUY

Full-duplex serializer & deserializer

Product details

Function SerDes Protocols Channel-Link I Supply voltage (V) 3.3 Signaling rate (MBits) 1400 Input signal LVDS Output signal LVDS, LVTTL Rating Catalog Operating temperature range (°C) -10 to 70
Function SerDes Protocols Channel-Link I Supply voltage (V) 3.3 Signaling rate (MBits) 1400 Input signal LVDS Output signal LVDS, LVTTL Rating Catalog Operating temperature range (°C) -10 to 70
TQFP (PAG) 64 144 mm² 12 x 12
  • 10 MHz to 100 MHz Shift Clock Support
  • 175 Mbytes/sec In TX/RX Modes
  • Reduces Cable Size, Cost, and System EMI
  • Bidirectional Data Communication
  • Total Power < 360 mW Typ at 100-MHz Worst Case Pattern
  • Power-Down Mode: < 500 µW Typ
  • No External Components Required for PLL
  • Inputs and Outputs Compatible with TIA/EIA-644 LVDS Standard
  • ESD Rating > 5 kV (HBM)
  • Integrated Termination Resistor
  • Supports Spread Spectrum Clocking
  • 64-Pin TQFP Package (PAG)
  • APPLICATIONS
    • Flash Memory Cards
    • Plain Paper Copiers
    • Printers

  • 10 MHz to 100 MHz Shift Clock Support
  • 175 Mbytes/sec In TX/RX Modes
  • Reduces Cable Size, Cost, and System EMI
  • Bidirectional Data Communication
  • Total Power < 360 mW Typ at 100-MHz Worst Case Pattern
  • Power-Down Mode: < 500 µW Typ
  • No External Components Required for PLL
  • Inputs and Outputs Compatible with TIA/EIA-644 LVDS Standard
  • ESD Rating > 5 kV (HBM)
  • Integrated Termination Resistor
  • Supports Spread Spectrum Clocking
  • 64-Pin TQFP Package (PAG)
  • APPLICATIONS
    • Flash Memory Cards
    • Plain Paper Copiers
    • Printers

The SN75LVDT1422 Full Duplex Serializer/Deserializer incorporates a 14-bit serializer and a 14-bit deserializer. Operation of the serializer is independent of the operation of the deserializer. The 14-bit serializer accepts 14 TTL input lines and generates 2 LVDS high-speed serial streams plus one LVDS clock signal. The 14-bit deserializer accepts 3 LVDS input signals (2 high-speed serial streams and one LVDS clock signal) and drives out 14 TTL data signals plus one TTL clock.

The serializer loads 14 data bits into registers upon the rising or falling edge of the input clock signal (CLK IN). Rising or falling edge operation can be selected via the R/F select pin for the transmitter only. The frequency of CLK IN is multiplied seven times and then used to unload the data registers in 7-bit slices. The two high-speed serial streams and a phase-locked clock (TCLK±) are then output to LVDS output drivers. The frequency of TCLK± is the same as the input clock, CLK IN.

The deserializer accepts data on two high-speed LVDS data lines. High-speed data is received and loaded into registers at the rate seven times the LVDS input clock (RCLK±). The data is then unloaded to a 14-bit wide LVTTL parallel bus at the RCLK± rate. The SN75LVDT1422 presents valid data on the falling edge of the output clock (CLK OUT).

The SN75LVDT1422 provides three termination resistors for the differential LVDS inputs thus minimizing cost, and board space, while providing better overall signal integrity (SI). The data bus appears the same at the input to the transmitter and output of the receiver with the data transmission transparent to the user(s). The only user interventions are as follows:

Possible use of the TX ENABLE and RX ENABLE feature. Both the TX and RX ENABLE circuits are active-high inputs that independently enable the serializer and deserializer. When TX is disabled, the LVDS outputs go to high impedance. When RX is disabled, the TTL outputs go to a known low state.

The SN75LVDT1422 is characterized for operation over the free-air temperature range of -10°C to 70°C.

The SN75LVDT1422 Full Duplex Serializer/Deserializer incorporates a 14-bit serializer and a 14-bit deserializer. Operation of the serializer is independent of the operation of the deserializer. The 14-bit serializer accepts 14 TTL input lines and generates 2 LVDS high-speed serial streams plus one LVDS clock signal. The 14-bit deserializer accepts 3 LVDS input signals (2 high-speed serial streams and one LVDS clock signal) and drives out 14 TTL data signals plus one TTL clock.

The serializer loads 14 data bits into registers upon the rising or falling edge of the input clock signal (CLK IN). Rising or falling edge operation can be selected via the R/F select pin for the transmitter only. The frequency of CLK IN is multiplied seven times and then used to unload the data registers in 7-bit slices. The two high-speed serial streams and a phase-locked clock (TCLK±) are then output to LVDS output drivers. The frequency of TCLK± is the same as the input clock, CLK IN.

The deserializer accepts data on two high-speed LVDS data lines. High-speed data is received and loaded into registers at the rate seven times the LVDS input clock (RCLK±). The data is then unloaded to a 14-bit wide LVTTL parallel bus at the RCLK± rate. The SN75LVDT1422 presents valid data on the falling edge of the output clock (CLK OUT).

The SN75LVDT1422 provides three termination resistors for the differential LVDS inputs thus minimizing cost, and board space, while providing better overall signal integrity (SI). The data bus appears the same at the input to the transmitter and output of the receiver with the data transmission transparent to the user(s). The only user interventions are as follows:

Possible use of the TX ENABLE and RX ENABLE feature. Both the TX and RX ENABLE circuits are active-high inputs that independently enable the serializer and deserializer. When TX is disabled, the LVDS outputs go to high impedance. When RX is disabled, the TTL outputs go to a known low state.

The SN75LVDT1422 is characterized for operation over the free-air temperature range of -10°C to 70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 14-Bit Full Duplex Serializer/Deserializer datasheet 14 Jun 2005
User guide ADS5500/5541/5542/5520/5521/5522 14-&12-Bit Single Channel ADC w/LVDT1422 Output 26 Jul 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN75LVDT1422 IBIS Model

SLLC261.ZIP (21 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
TQFP (PAG) 64 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos