TAS2560 5.6W Class-D Mono Audio Amplifier with IV Sense | TI.com

TAS2560 (ACTIVE)

5.6W Class-D Mono Audio Amplifier with IV Sense

5.6W Class-D Mono Audio Amplifier with IV Sense - TAS2560
 

Combine TAS2560 and TAS2559 for a complete stereo solution with real-time I/V sense based protection. View TAS2559 now.

To request access to PurePath™ Console 3 and other design resources: Request TAS2560

Description

The TAS2560 is a low-power, high-performance, digital input, boosted Class-D Audio amplifier that can be easily implemented in both mono and stereo (x2) applications. The device features an ultra low-noise audio DAC and Class-D power amplifier which incorporates speaker voltage and current sensing feedback for use with speaker protection algorithms.

A Class-H boost converter generates the Class-D amplifier supply rail. When the audio signal requires only a lower Class-D output power, system efficiency is improved by deactivating the boost and connecting VBAT directly to the Class-D amplifier supply. When higher audio output power is required, the multi-level boost re-activates tracking the signal to provide the additional voltage to the load.

A configurable on-chip Battery Guard system reduces the audio output power during the periods of low battery voltage to minimize the battery dropping below system brownout conditions. Additionally, faults such as brownout, over-current, and over-temperature can be reported back to the host processor using the IRQ pin. All protection statuses are available via a register read.

Features

  • Ultra Low-Noise Mono Boosted Class-D Amplifier
    • 5.6 W at 1% THD+N and 6.9 W at 10% THD+N into 4-Ω Load from 4.2-V Supply
    • 3.7 W at 1% THD+N and 4.5 W at 10% THD+N into 8-Ω Load from 4.2-V Supply
  • Output Noise for DAC + Class-D(ICN) is 16.2 µV
  • DAC + Class-D SNR 111 dB at 1%THD+N / 8 Ω
  • THD+N –89 dB at 1 W / 8 Ω with Flat Frequency Response
  • Post-Filter Feedback (PFFB)
  • PSRR 110 dB for 200 mVpp Ripple at 217 Hz
  • Input Sample Rates from 8 kHz to 96 kHz
  • High Efficiency Class-H Boost Converter
    • Automatically Adjusts Class-D Supply
    • Multi-level Tracking to Improve Efficiency
  • Built-In Speaker Sense
    • Measures Speaker Current and Voltage
    • Measures VBAT Voltage, Chip Temperature
  • Built-In Automatic Gain Control (AGC)
    • Limits Battery Current Consumption
  • Adjustable Class-D Switching Edge-Rate Control
  • Power Supplies
    • Boost Input: 2.9 V to 5.5 V
    • Analog/Digital: 1.65 V to 1.95 V
    • Digital I/O: 1.62 V to 3.6 V
  • Thermal, Short-Circuit, and Under-Voltage Protection
  • I2S, Left-Justified, Right-Justified, DSP, and TDM, and PDM
  • I2C Interface for Register Control
  • Stereo Configuration Using Two TAS2560 Devices

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Speaker Amps

 
Audio Input Type
Architecture
Speaker Channels (Max)
Power Stage Supply (Min) (V)
Power Stage Supply (Max) (V)
Output Power (W)
Load (Min) (ohms)
SNR (dB)
THD + N @ 1 kHz (%)
Iq (Typ) (mA)
Control Interface
Closed/Open Loop
Analog Supply (V) (Min)
Analog Supply (V) (Max)
PSRR (dB)
Operating Temperature Range (C)
Rating
TAS2560 TAS2552 TAS2553 TAS2555 TAS2557 TAS2559 TAS2770 TPA2015D1
Digital Input     Analog Input
Digital Input    
Analog Input
Digital Input    
Digital Input     Digital Input     Digital Input     Digital Input     Analog Input    
Class-D Boosted
Smart Amp    
Class-D Boosted
Smart Amp    
Class-D Boosted     Class-D Boosted
Smart Amp    
Class-D Boosted
Smart Amp    
Class-D Boosted
Smart Amp    
Smart Amp     Class-D Boosted    
Mono     Mono     Mono     Mono     Mono     Mono     Mono     Mono    
2.7     2.7     2.7     2.7     2.7     2.7     4.5     2.3    
5.5     5.5     5.5     5.5     5.5     5.5     16     5.2    
5.6     4     2.8     5.7     5.7     5.7     20     2    
4     6     6     4     4     4     4     8    
111     94     94     111     111     111     108     95    
0.004     0.1     0.9     0.02     0.0035     0.0035     0.007     0.07    
3.2     6.54     7.1     3     3.9     3.9     7.07     1.7    
I2C     I2C     I2C     I2C
SPI    
I2C
SPI    
I2C
SPI    
I2C     GPIO    
Closed     Closed     Closed     Closed     Closed     Closed     Closed     Closed    
2.9     2.7     2.7     2.95     2.9     2.9     4.5     2.3    
5.5     5.5     5.5     5.5     5.5     5.5     16     5.2    
110     75     75     110     110     110     90     85    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog