Datasheet
- Digital Audio Processor with CODEC
(PDF , 1048 KB) 15 Mar 2001 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Distributor Inventory | TI 1k Lead Time | Not Available | | TAS3004PFB | | PCM3070IRHBT | 0 to 70 | 4.12 | 1ku | TQFP (PFB) | 48 | View | 634 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TAS3004PFBG4 | | PCM3070IRHBR | 0 to 70 | 4.12 | 1ku | TQFP (PFB) | 48 | View | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TAS3004PFBR | | PCM3070IRHBT | 0 to 70 | 4.12 | 1ku | TQFP (PFB) | 48 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TAS3004PFBRG4 | | PCM3070IRHBR | 0 to 70 | 4.12 | 1ku | TQFP (PFB) | 48 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1048 | 15 Mar 2001 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 352 | 12 Mar 2004 | 140 | |||
| 698 | 19 May 2003 | 160 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TAS3204EVM Evaluation Module | TAS3204EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 