Datasheet
- TAS3308 Digital Audio Processor With Analog Interface (Rev. C)
(PDF , 346 KB) 24 Aug 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Replaced By | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TAS3308PZT | NRND | TLV320AIC3256IRSBT | 0 to 70 | 7.75 | 1ku | TQFP (PZT) | 100 | View | 90 | 217 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TAS3308PZTR | NRND | TLV320AIC3256IRSBT | 0 to 70 | 7.75 | 1ku | TQFP (PZT) | 100 | View | 1000 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 346 | 24 Aug 2010 |
Tools & Software
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| TAS3204EVM Evaluation Module | TAS3204EVM | Development Boards/EVMs |
| TAS3308 Evaluation Module | TAS3308EVM | Development Boards/EVMs |
| TAS3308 Low Cost Evaluation Module | TAS3308EVM-LC | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Free Evaluation Tools |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



