Product details

Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 19 Power stage supply (min) (V) 0 Load (min) (Ω) 6 Output power (W) 20 SNR (dB) 105 THD + N at 1 kHz (%) 0.06 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Operating temperature range (°C) 0 to 70
Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 19 Power stage supply (min) (V) 0 Load (min) (Ω) 6 Output power (W) 20 SNR (dB) 105 THD + N at 1 kHz (%) 0.06 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 10.8 Analog supply voltage (max) (V) 13.2 Operating temperature range (°C) 0 to 70
HTSSOP (DDV) 44 113.4 mm² 14 x 8.1
  • 2×20 W at 10% THD+N Into 8- BTL
  • >100-dB SNR (A-Weighted)
  • <0.1% THD+N at 1 W
  • Thermally Enhanced Package:
    • DDV (44-pin HTSSOP)
  • High-Efficiency Power Stage (>90%) With 140-m Output MOSFETs
  • Power-On Reset for Protection on Power Up Without Any Power-Supply Sequencing
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, Short Circuit
  • PWM Activity Detector to detect stopped PWM inputs and protect the system
  • Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Intelligent Gate Drive
  • Pin Compatible With the TAS5142DDV
  • APPLICATIONS
    • Televisions
    • Mini/Micro Audio Systems
    • DVD Receivers
    • Home Theaters

All other trademarks are the property of their respective owners

  • 2×20 W at 10% THD+N Into 8- BTL
  • >100-dB SNR (A-Weighted)
  • <0.1% THD+N at 1 W
  • Thermally Enhanced Package:
    • DDV (44-pin HTSSOP)
  • High-Efficiency Power Stage (>90%) With 140-m Output MOSFETs
  • Power-On Reset for Protection on Power Up Without Any Power-Supply Sequencing
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, Short Circuit
  • PWM Activity Detector to detect stopped PWM inputs and protect the system
  • Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Intelligent Gate Drive
  • Pin Compatible With the TAS5142DDV
  • APPLICATIONS
    • Televisions
    • Mini/Micro Audio Systems
    • DVD Receivers
    • Home Theaters

All other trademarks are the property of their respective owners

The TAS5132 is an integrated stereo digital amplifier power stage with an advanced protection system. The TAS5132 is capable of driving a 6- bridge-tied load (BTL) at up to 25 W per channel with low integrated noise at the output, low THD+N performance, and low idle power dissipation.

A low-cost, high-fidelity audio system can be built using a TI chipset, comprising a modulator (e.g., TAS5086) and the TAS5132. This system only requires a simple passive LC demodulation filter to deliver high-quality, high-efficiency audio amplification with proven EMI compliance. This device requires two power supplies, at 12 V for GVDD and VDD, and at 18 V for PVDD. The TAS5132 does not require power-up sequencing due to internal power-on reset. The efficiency of this digital amplifier is greater than 90% into 8 , which enables the use of smaller power supplies and heatsinks.

The TAS5132 has an innovative protection system integrated on chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and overtemperature protection. The TAS5132 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients.

The TAS5132 is an integrated stereo digital amplifier power stage with an advanced protection system. The TAS5132 is capable of driving a 6- bridge-tied load (BTL) at up to 25 W per channel with low integrated noise at the output, low THD+N performance, and low idle power dissipation.

A low-cost, high-fidelity audio system can be built using a TI chipset, comprising a modulator (e.g., TAS5086) and the TAS5132. This system only requires a simple passive LC demodulation filter to deliver high-quality, high-efficiency audio amplification with proven EMI compliance. This device requires two power supplies, at 12 V for GVDD and VDD, and at 18 V for PVDD. The TAS5132 does not require power-up sequencing due to internal power-on reset. The efficiency of this digital amplifier is greater than 90% into 8 , which enables the use of smaller power supplies and heatsinks.

The TAS5132 has an innovative protection system integrated on chip, safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and overtemperature protection. The TAS5132 has a new proprietary current-limiting circuit that reduces the possibility of device shutdown during high-level music transients.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TAS5342LA ACTIVE 100-W stereo, 200-W mono, 10.8-V to 13.2-V supply, PWM input open loop Class-D audio amp, low RDSon This product is a higher power 100-W stereo, digital-input power stage
TAS5352A ACTIVE 125-W stereo, 250-W mono, 0- to 37-V supply, PWM input Class-D audio amplifier This product is a higher power 125-W stereo, digital-input power stage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TAS5132 datasheet 19 Dec 2006
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
Application note TAS5132DDV2EVM 05 Apr 2007
EVM User's guide TAS5132DDV2EVM - User Guide 05 Apr 2007
EVM User's guide TAS5132DDV6EVM - User Guide (Rev. A) 01 Mar 2007
Application note PSRR for Purepath Digital Audio Amplifiers 15 Apr 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTSSOP (DDV) 44 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos