Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Automotive Power stage supply (max) (V) 24 Power stage supply (min) (V) 6 Load (min) (Ω) 2 Output power (W) 25 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 60 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 6 Analog supply voltage (max) (V) 24 PSRR (dB) 75 Operating temperature range (°C) -40 to 105
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Automotive Power stage supply (max) (V) 24 Power stage supply (min) (V) 6 Load (min) (Ω) 2 Output power (W) 25 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 60 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 6 Analog supply voltage (max) (V) 24 PSRR (dB) 75 Operating temperature range (°C) -40 to 105
HTQFP (PHD) 64 256 mm² 16 x 16
  • TAS5412-Q1 – Single-Ended Input
  • 2-Channel Digital Power Amplifier
  • 2 Analog Inputs, 2 BTL Power Outputs
  • Typical Output Power per Channel at 10%
    • 28 Watts/Ch, Into 4 Ω at 14.4 VDC
    • 46 Watts/Ch, Into 2 Ω at 14.4 VDC
    • 79 Watts/Ch, Into 4 Ω at 24 VDC
    • 150 Watts Into 2 Ω at 24 VDC PBTL
    • 90 Watts Into 1 Ω at 14.4 VDC PBTL
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop- and Click-Reduction Technology
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75-dB PSRR
  • Four-Address I2C Serial Interface for Device
    Configuration and Control
  • Channel Gains: 12 dB, 20 dB, 26 dB, 32 dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and -to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • 50-V Load-Dump Protection
    • Fortuitous Open-Ground and -Power Tolerant
    • Patented Output DC Level Detection While Music Is Playing
    • Overtemperature Protection
    • Over- and Undervoltage Protection
    • Clip Detection
  • TAS5412-Q1 - 64-Pin QFP (PHD) PowerPAD Surface-Mount Package
  • Pin Compatible With 4-Channel Devices
  • Designed for Automotive EMC Requirements
  • Will Be Qualified According to AEC-Q100
  • ISO9000:2002 TS16949 Certified
  • –40 to 105°C Ambient Temperature Range
  • TAS5412-Q1 – Single-Ended Input
  • 2-Channel Digital Power Amplifier
  • 2 Analog Inputs, 2 BTL Power Outputs
  • Typical Output Power per Channel at 10%
    • 28 Watts/Ch, Into 4 Ω at 14.4 VDC
    • 46 Watts/Ch, Into 2 Ω at 14.4 VDC
    • 79 Watts/Ch, Into 4 Ω at 24 VDC
    • 150 Watts Into 2 Ω at 24 VDC PBTL
    • 90 Watts Into 1 Ω at 14.4 VDC PBTL
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop- and Click-Reduction Technology
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75-dB PSRR
  • Four-Address I2C Serial Interface for Device
    Configuration and Control
  • Channel Gains: 12 dB, 20 dB, 26 dB, 32 dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and -to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • 50-V Load-Dump Protection
    • Fortuitous Open-Ground and -Power Tolerant
    • Patented Output DC Level Detection While Music Is Playing
    • Overtemperature Protection
    • Over- and Undervoltage Protection
    • Clip Detection
  • TAS5412-Q1 - 64-Pin QFP (PHD) PowerPAD Surface-Mount Package
  • Pin Compatible With 4-Channel Devices
  • Designed for Automotive EMC Requirements
  • Will Be Qualified According to AEC-Q100
  • ISO9000:2002 TS16949 Certified
  • –40 to 105°C Ambient Temperature Range

The device is a two-channel digital audio amplifier designed for use in automotive head units and external amplifiers. It provides two channels at 28 W into 4 Ω at 10% THD+N from 14.4 V or 46 W into 2 Ω at 10% THD+N. The digital PWM topology provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates a patented PWM design that provides excellent power-supply rejection in the harsh electrical environment common in automotive applications. Applications attain high efficiency without the need for complicated power supply schemes. The design allows synchronization of multiple devices.

The device incorporates all the functionality needed to perform in the demanding OEM applications area, including load diagnostic functions for detecting and diagnosing misconnected outputs.

The device is a two-channel digital audio amplifier designed for use in automotive head units and external amplifiers. It provides two channels at 28 W into 4 Ω at 10% THD+N from 14.4 V or 46 W into 2 Ω at 10% THD+N. The digital PWM topology provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates a patented PWM design that provides excellent power-supply rejection in the harsh electrical environment common in automotive applications. Applications attain high efficiency without the need for complicated power supply schemes. The design allows synchronization of multiple devices.

The device incorporates all the functionality needed to perform in the demanding OEM applications area, including load diagnostic functions for detecting and diagnosing misconnected outputs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TAS5412-Q1 Automotive Digital Amplifier datasheet (Rev. A) 15 Oct 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
EVM User's guide TAS5412-Q1 Evaluation Module User's Guide 13 Sep 2013
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5412Q1PHDEVM — TAS5412Q1PHDEVM Two-Channel Automotive Digital Amplifier Evaluation Module

This evaluation module enables users to test the capabilities of the TAS5412-Q1 including EMC testing to make designing easier and time to market faster. The TAS5412-Q1 two channel Class D amplifier can be designed into applications for automotive audio/infotainment, "smart glass" to electrically (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLOC298 TAS5412-Q1 EVM GUI

Supported products & hardware

Supported products & hardware

Products
Speaker amps
TAS5412-Q1 Automotive, 28-W, 2-ch, 6- to 24-V analog SE input Class-D audio amplifier w/ I2C diag & load dump
Hardware development
Evaluation board
TAS5412Q1PHDEVM TAS5412Q1PHDEVM Two-Channel Automotive Digital Amplifier Evaluation Module
Simulation model

TAS5414-Q1 IBIS Model

SLOM356.ZIP (24 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTQFP (PHD) 64 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos