Datasheet
- 4-Channel Automotive Digital Amplifiers (Rev. A)
(PDF , 826 KB) 20 Jul 2007 - TAS5414/TAS5424 I2C Read/Write Errata
(PDF , 28 KB) 08 Aug 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TAS5414TDKDMQ1 | NRND | -40 to 105 | 15.35 | 1ku | HSSOP (DKD) | 36 | 29 | TUBE | 261 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TAS5414TDKDMQ1G4 | NRND | -40 to 105 | 15.35 | 1ku | HSSOP (DKD) | 36 | 29 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TAS5414TDKDQ1 | NRND | -40 to 105 | 13.91 | 1ku | HSSOP (DKD) | 36 | 29 | TUBE | 134 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TAS5414TDKDQ1G4 | NRND | -40 to 105 | 13.91 | 1ku | HSSOP (DKD) | 36 | 29 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TAS5414TDKDRMQ1 | NRND | -40 to 105 | 13.20 | 1ku | HSSOP (DKD) | 36 | 500 | LARGE T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TAS5414TDKDRMQ1G4 | NRND | -40 to 105 | 13.20 | 1ku | HSSOP (DKD) | 36 | 500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TAS5414TDKDRQ1 | NRND | -40 to 105 | 11.77 | 1ku | HSSOP (DKD) | 36 | 500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TAS5414TDKDRQ1G4 | NRND | -40 to 105 | 11.77 | 1ku | HSSOP (DKD) | 36 | 500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TAS5424 | 4-Channel Automotive Digital Amplifier | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Also TAS5424 has differential analog audio inputs. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 826 | 20 Jul 2007 |
Tools & Software
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
| TAS54x4 EVM Graphical User Interface | SPRC347 | Plug-Ins |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 