Datasheet
- 125W Stereo / 250W Mono PurePath(TM) HD Analog-Input Power Stage (Rev. A)
(PDF , 2320 KB) 07 Apr 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TAS5611PHD | NRND | 0 to 70 | 6.70 | 1ku | HTQFP (PHD) | 64 | View | 90 | JEDEC TRAY (5+1) | 4 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TAS5611PHDR | NRND | 0 to 70 | 5.60 | 1ku | HTQFP (PHD) | 64 | View | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TAS5612 | 125W Stereo / 250W Mono PurePath(TM) HD Digital-input Power Stage | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | Digital Input |
| TAS5630 | Analog input 300W Stereo class D amplifier with integrated feedback | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Analog input 300W Stereo (600W total) class D amplifier with integrated feedback |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2320 | 07 Apr 2010 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TAS5611PHD Evaluation Module | TAS5611PHD2EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 