Datasheet
- 300-W STEREO / 400 MONO PurePath HD DIGITAL-INPUT POWER STAGE (Rev. C)
(PDF , 1912 KB) 06 Sep 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | TAS5631BDKD | ACTIVE | 0 to 70 | 7.45 | 1ku | HSSOP (DKD) | 44 | View | 29 | TUBE | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | TAS5631BDKDR | ACTIVE | 0 to 70 | 6.35 | 1ku | HSSOP (DKD) | 44 | View | 500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TAS5631BPHD | ACTIVE | 0 to 70 | 6.55 | 1ku | HTQFP (PHD) | 64 | View | 90 | TUBE | 250 | For lead times contact TI Authorized Distributor or local TI sales office | | TAS5631BPHDR | ACTIVE | 0 to 70 | 5.45 | 1ku | HTQFP (PHD) | 64 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TAS5612A | 125 W Stereo/250W Mono PurePath™ HD Digital-Input Power Stage | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 125W stereo output PurePath HD Digital-Input power stage |
| TAS5614A | 150W Stereo/300W MONO PurePath™ HD Digital-Input Power Stage | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 150W stereo output PurePath HD Digital-Input power stage |
| TAS5630B | Analog input 300W Stereo class D amplifier with integrated feedback | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 300W stereo output PurePath HD Analog-Input power stage |
| TAS5508C | 8 Channel PWM Processor | SPEAKER AMPLIFIER AND MODULATOR - PWM PROCESSOR | 8 Channel PWM Processor |
| UCC25600 | 8-Pin High-Performance Resonant Mode Controller | AC/DC AND ISOLATED DC/DC POWER SUPPLY - PWM AND RESONANT CONTROLLER | LLC Resonant DC-DC Converter |
| UCC28600 | 8-Pin Quasi Resonant Flyback Green Mode Controller | AC/DC AND ISOLATED DC/DC POWER SUPPLY - PWM AND RESONANT CONTROLLER | Standby and Auxiliary Supply |
| UCC28061 | Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity | AC/DC AND ISOLATED DC/DC POWER SUPPLY - POWER FACTOR CORRECTION | Dual Phase Boost PFC |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1912 | 06 Sep 2012 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TAS5631PHD Evaulation Module | TAS5631PHD2EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 