Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TAS5710PHP | ACTIVE | 0 to 85 | 2.45 | 1ku | HTQFP (PHP) | 48 | View | 250 | JEDEC TRAY (5+1) | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | | TAS5710PHPR | ACTIVE | 0 to 85 | 2.45 | 1ku | HTQFP (PHP) | 48 | View | 1000 | LARGE T&R | 948 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPA3100D2 | 20-W Stereo Class-D Audio Power Amplifier (TPA3100) | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | Analog Input Audio Amplifier (BTL Output) |
| TPA3123D2 | 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123) | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | Analog Input Audio Amplifier (SE Output) |
| TPA6132A2 | 25-mW DirectPath Stereo Headphone Amplifier with Pop Suppression (TPA6132) | AUDIO - HEADPHONE AMPLIFIER | DirectPath(TM) Stereo Headphone Amplifier |
| TPA6111A2 | 150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881 | AUDIO - HEADPHONE AMPLIFIER | Stereo Headphone Amplifier |
| DRV603 | 3-Vrms DirectPath Pop-Free Variable Input Gain Line Driver with Diff Inputs | LINE DRIVER / RECEIVER - 2V/3VRMS LINE DRIVER | 2V RMS Line Driver |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1260 | 12 Aug 2008 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TAS5710 Evaluation Module (EVM) | TAS5710EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart
