TAS5720A-Q1 TAS5720A-Q1 1x25-W Digital Input Closed-Loop Automotive Class-D Audio Amplifier | TI.com

TAS5720A-Q1 (ACTIVE)

TAS5720A-Q1 1x25-W Digital Input Closed-Loop Automotive Class-D Audio Amplifier

 

Description

The TAS5720A-Q1 is a mono I2S input Class-D audio amplifier which is ideal for use in automotive emergency call (eCall), telematics, acoustic vehicle alerting system (AVAS) and EV/HEV sound generation applications. The device provides up to 25W instantaneous power into 4 Ω at 10% THD+N at 14.4 V. The TAS5720A-Q1 also includes hardware and software (I²C) control modes, an integrated digital clipper, selectable gain options, and a wide power supply operating range (4.5 V – 26.4 V).

The device is offered in a thermally enhanced 32-Pin TSSOP package.

Features

  • Minimum Supply Voltage down to 4.5 V
  • Qualified for Automotive Applications
  • Selectable Hardware or Software Control
  • Audio Performance (PVDD = 12 V, RSPK = 8 Ω, SPK_GAIN[1:0] Pins = 00)
    • Idle Channel Noise = 69 µVrms (A-Wtd)
    • THD+N = 0.02% (at 1 W, 1 kHz)
    • SNR = 100 dB A-Wtd (Ref. to THD+N = 1%)
  • Audio I/O Configuration:
    • Mono I²S Input
    • 32, 44.1, 48, 88.2, 96 kHz Sample Rates
  • General Operational Features:
    • Integrated Digital Output Clipper
    • Programmable I²C Address (1101100[R/W] or 1101101[R/W])
    • Closed-Loop Amplifier Architecture
  • Robustness Features:
    • Clock Error, DC, and Short-Circuit Protection
    • Overtemperature and Programmable Overcurrent Protection

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Speaker amps

 
Audio input type
Architecture
Speaker Channels (Max)
Power stage supply (Min) (V)
Power stage supply (Max) (V)
Output power (W)
Load (Min) (ohms)
SNR (dB)
THD + N @ 1 kHz (%)
Iq (Typ) (mA)
Control interface
Closed/open loop
Analog supply (Min) (V)
Analog supply (Max) (V)
Power to parallel bridge tied load (Max) (W)
Sampling Rate (Max) (kHz)
Operating temperature range (C)
Rating
TAS5720A-Q1
Digital Input    
Class-D    
Mono    
4.5    
26.4    
25    
2    
100    
0.02    
33    
Hardware
Software    
Closed    
4.5    
26.4    
43    
96    
-40 to 105    
Automotive