The TAS5780M device is a high-performance, stereo closed-loop Class-D amplifier with integrated audio processor with 96-kHz architecture. To convert from digital to analog, the device uses a high performance DAC with Burr Brown™ audio technology. It requires only two power supplies: one DVDD for low-voltage circuitry and one PVDD for high-voltage circuitry. It is controlled by a software control port using standard I2C communication.
An optimal mix of thermal performance and device cost is provided in the 90 mΩ rDS(on) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.
| Speaker Channels (Max) |
| Power to Bridge Tied Load (Max) (W) |
| Power to Parallel Bridge Tied Load (Max) (W) |
| Supported Bridge Tied Load (Min) (Ohms) |
| Closed/Open Loop |
| Control Interface |
| Analog Supply (V) (Min) |
| Analog Supply (V) (Max) |
| Power Stage Supply (Max) (V) |
| Audio Input Type |
| Sampling Rate (Max) (kHz) |
| Operating Temperature Range (C) |
| Package Group |
| Rating |
| Package Size: mm2:W x L (PKG) |
| TAS5780M | TAS5754M | TAS5756M | TAS5760M | TAS5766M |
|---|---|---|---|---|
| 2 | 2 | 2 | 2 | 2 |
| 20 | 40 | 40 | 21.9 | 20 |
| 40 | 75 | 75 | 43.2 | 40 |
| 30 | 3 | 3 | 4 | 3 |
| Closed | Closed | Closed | Closed | Closed |
| Software | Software | Software | Hardware Software | Software |
| 4.5 | 2.9 | 4.5 | 4.5 | 4.5 |
| 26.4 | 3.63 | 26.4 | 26.4 | 26.4 |
| 26.4 | 26.4 | 26.4 | 26.4 | 26.4 |
| Digital | Digital | Digital | Digital | Digital |
| 96 | 192 | 192 | 96 | 48 |
| -25 to 85 | -25 to 85 | -25 to 85 | -25 to 85 | -25 to 85 |
| HTSSOP | HTSSOP | HTSSOP | HTSSOP | HTSSOP VQFN |
| Catalog | Catalog | Catalog | Catalog | Catalog |
| 48HTSSOP: 101 mm2: 8.1 x 12.5(HTSSOP) | 48HTSSOP: 101 mm2: 8.1 x 12.5(HTSSOP) | 48HTSSOP: 101 mm2: 8.1 x 12.5(HTSSOP) | 32HTSSOP: 89 mm2: 8.1 x 11(HTSSOP) 48HTSSOP: 101 mm2: 8.1 x 12.5(HTSSOP) | 48VQFN: 35 mm2: 5 x 7(VQFN) 48HTSSOP: 101 mm2: 8.1 x 12.5(HTSSOP) |
| Order Now | Order Now | Order Now | Order Now | Order Now |