TB3R1

ACTIVE

3.3-V quad PECL receiver

Product details

Function Receiver Protocols PECL Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (MBits) 150 Input signal PECL Output signal TTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver Protocols PECL Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (MBits) 150 Input signal PECL Output signal TTL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TB3R1, TB3R2 - Quad Differential PECL Receivers datasheet (Rev. C) 18 Jan 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TB3R1 IBIS Model

SLLC188.ZIP (12 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos