Datasheet
- TCA8418 I2C Controlled Keypad Scan IC With Integrated ESD Protection (Rev. B)
(PDF 814 KB)
25 Mar 2010
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| TCA8418RTWR | ACTIVE | -40 to 85 | 1.20 | 1ku | QFN (RTW) | 24 | 3000 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 814 | 25 Mar 2010 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1005 | 05 May 2010 | 1,118 |
Selection Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 3090 | 19 Apr 2011 | 5,173 |
More Literature (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| WMV | 13964 | 11 Feb 2010 | 306 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type | |
| TCA8418 Evaluation Module | TCA8418EVM | Development Boards/EVMs | |
| TCA8418 Based RF Board with I2C Access to a Keypad and Joystick with Select | RF-TCA8418-MVK | Modular and Versatile Reference Kit (MAVRK) | |
|
|||
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
I2C Overview
This course discusses Texas Instruments' I2C Portfolio. |
On-Line Training | On Demand |
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications. |
On-Line Training | On Demand |
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
Customer Tags 
Most Popular Tags for TCA8418:



