THS1030
(ACTIVE) 10-Bit, 30 MSPS ADC Single Ch., Pin Comp. w/TLC876, Out of Range Indicator, PowerDown

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
THS1030CDW ACTIVE 0 to 70 5.65 | 100u SOIC (DW) | 28 View 20 | TUBE 297 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor THS1030CDWG4 ACTIVE 0 to 70 5.65 | 100u SOIC (DW) | 28 View 20 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor THS1030CDWR ACTIVE 0 to 70 4.65 | 100u SOIC (DW) | 28 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor THS1030CDWRG4 ACTIVE 0 to 70 4.65 | 100u SOIC (DW) | 28 View 1000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
THS1030CPW ACTIVE 0 to 70 5.65 | 100u TSSOP (PW) | 28 View 50 | TUBE 180 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor THS1030CPWG4 ACTIVE 0 to 70 5.65 | 100u TSSOP (PW) | 28 View 50 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS1030CPWR ACTIVE 0 to 70 4.65 | 100u TSSOP (PW) | 28 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor THS1030CPWRG4 ACTIVE 0 to 70 4.65 | 100u TSSOP (PW) | 28 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
THS1030IDW ACTIVE -40 to 85 6.00 | 100u SOIC (DW) | 28 View 20 | TUBE 1K - 5K 1k quantity lead time: In stock
Contact Distributor THS1030IDWG4 ACTIVE -40 to 85 6.00 | 100u SOIC (DW) | 28 View 20 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
THS1030IPW ACTIVE -40 to 85 6.00 | 100u TSSOP (PW) | 28 View 50 | TUBE 825 Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor THS1030IPWG4 ACTIVE -40 to 85 6.00 | 100u TSSOP (PW) | 28 View 50 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS1030IPWR ACTIVE -40 to 85 5.00 | 100u TSSOP (PW) | 28 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor THS1030IPWRG4 ACTIVE -40 to 85 5.00 | 100u TSSOP (PW) | 28 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1181 30 Oct 2003

User Guides (1)

Title Type Size (KB) Date Views
PDF 266 12 Jan 2000 569

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 6259 11 Jul 2013 20,277

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
TSW2200EVM: Low Cost Portable Power Supply TSW2200EVM Evaluation Modules & Boards

Development Tools (2)

Name Part# Type
Anti-Aliasing Calculation Tool for A to D Converters ANTIALIASINGCALC Calculation Tools
Op Amp to ADC Circuit Topology Calculator ADC-INPUT-CALC Calculation Tools



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: 12bit ADC
This video highlights the 12-bit Analog to Digital Converter (ADC) integrated into many Hercules Safety MCUs.
On-Line Training   On Demand  
Survey of Control Topologies for TPS and LM Non-Isolated DC/DC Controllers
This presentation will illustrate and survey each control mode’s operation and switching characteristics.
On-Line Training   On Demand  
LMP91200 Integrated pH Sensor AFE Demo
Demo TI's LMP91200. The first integrated pH sensor circuit that interfaces to all pH sensors.
On-Line Training   On Demand  
LMP91000 Micro-Power Chemical & Gas Sensor AFE Demo
Demo TI LMP91000 Micro-Power Chemical & Gas Sensor AFE. LMP91000 is ideal for micro-power gas and chemical sensing applications.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Click Here