Datasheet
- High Voltage Low Distortion Current-Feedback OP Amps (Rev. G)
(PDF , 1359 KB) 14 Oct 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | THS3095D | ACTIVE | -40 to 85 | 4.08 | 100u | SOIC (D) | 8 | View | 75 | >5K | 1k quantity lead time: In stock | | THS3095DDA | ACTIVE | -40 to 85 | 4.35 | 100u | SO PowerPAD (DDA) | 8 | View | 75 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | THS3095DDAG4 | ACTIVE | -40 to 85 | 4.35 | 100u | SO PowerPAD (DDA) | 8 | View | 75 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | THS3095DDAR | ACTIVE | -40 to 85 | 3.68 | 100u | SO PowerPAD (DDA) | 8 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | THS3095DDARG3 | ACTIVE | -40 to 85 | 3.68 | 100u | SO PowerPAD (DDA) | 8 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | THS3095DG4 | ACTIVE | -40 to 85 | 4.08 | 100u | SOIC (D) | 8 | View | 75 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS7A3001 | Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
| TPS7A4901 | Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO |
The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms
and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863. See Literature slvt170 See Literature SLVT170, Power management for Precision Analog |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1359 | 14 Oct 2008 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 166 | 30 Apr 2010 | 3,090 | |||
| Multiple Files | 04 Oct 2009 | 378 | |||
| 1459 | 04 Oct 2009 | 895 | |||
| Multiple Files | 14 Jul 2009 | 705 | |||
| Multiple Files | 14 Jul 2009 | 1,101 | |||
| 256 | 17 Jan 2005 | 1,968 | |||
| 1310 | 24 May 2004 | 11,885 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| THS3095 PSpice Model (Rev. A) | PSpice Model | ZIP | 84 KB | 22 Feb 2012 | 269 views |
| THS3095 TINA-TI Reference Design (Rev. A) | TINA-TI Reference Design | TSC | 17 KB | 22 Feb 2012 | 100 views |
| THS3095 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 5 KB | 22 Feb 2012 | 200 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| THS3091 Evaluation Module | THS3091EVM | Evaluation Modules & Boards |
| THS3095 Evaluation Module | THS3095EVM | Evaluation Modules & Boards |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Calculation Tools |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| TSW3070 High Speed DAC with Amplifiers Demonstration Kit | TSW3070EVM | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 