THS4001
(ACTIVE) 270-MHz Voltage-Feedback Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
THS4001CD ACTIVE 2.20 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
THS4001CDG4 ACTIVE 2.20 | 1ku SOIC (D) | 8 View 75 | TUBE 8 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS4001CDR ACTIVE 1.80 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor THS4001CDRG4 ACTIVE 1.80 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
THS4001ID ACTIVE 2.30 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
Contact Distributor THS4001IDG4 ACTIVE 2.30 | 1ku SOIC (D) | 8 View 75 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor THS4001IDR ACTIVE 1.90 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor THS4001IDRG4 ACTIVE 1.90 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 656 25 Mar 1999

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 111 01 May 1998 581

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
THS4001 PSpice Model (Rev. A) PSpice Model ZIP 6 KB 03 Feb 2003 294 views

Design Kits & Evaluation Modules (4)

Name Part# Type
THS4001 High Speed Amplifier Evaluation Modules THS4001EVM Evaluation Modules & Boards
THS6012 High Speed Amplifier Evaluation Modules THS6012EVM Evaluation Modules & Boards
THS6022 High Speed Amplifier Evaluation Modules THS6022EVM Evaluation Modules & Boards
THS7002 High Speed Amplifier Evaluation Module THS7002EVM Evaluation Modules & Boards

Development Tools (4)

Name Part# Type
Fully Differential Amplifier Component Calculator FULLDIFFAMP-CALC Calculation Tools
Voltage Divider Determines A Set of Resistors for a Voltage Divider VOLT-DIVIDER-CALC Calculation Tools
Active Filter Design Application FILTERPRO Circuit Design & Simulation
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  


See More Training & Events
Click Here