Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 200 BW at Acl (MHz) 290 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 310 Vn at flatband (typ) (nV√Hz) 7.5 Vn at 1 kHz (typ) (nV√Hz) 7.5 Iq per channel (typ) (mA) 7.8 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail No Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 95 Input bias current (max) (pA) 6000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 110 2nd harmonic (dBc) 80 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 200 BW at Acl (MHz) 290 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 310 Vn at flatband (typ) (nV√Hz) 7.5 Vn at 1 kHz (typ) (nV√Hz) 7.5 Iq per channel (typ) (mA) 7.8 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail No Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 95 Input bias current (max) (pA) 6000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 110 2nd harmonic (dBc) 80 3rd harmonic (dBc) 80 Frequency of harmonic distortion measurement (MHz) 1
CDIP (JG) 8 64.032 mm² 9.6 x 6.67 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • High Speed
    • 290-MHz Bandwidth (G = 1, –3 dB)
    • 310-V/ms Slew Rate
    • 37-ns Settling Time (0.1%)
  • Low Distortion
    • THD = –80 dBc (f = 1 MHz, RL = 150 )
  • 110-mA Output Current Drive (Typical)
  • 7.5-nV/√Hz Voltage Noise
  • Excellent Video Performance
    • 70-MHz Bandwidth (0.1 dB, G = 1)
    • 0.006% Differential Gain Error
    • ±5-V to ±15-V Supply Voltage
  • Available in Standard SOIC, MSOP PowerPAD, JG, or FK Packages
  • Evaluation Module Available

  • High Speed
    • 290-MHz Bandwidth (G = 1, –3 dB)
    • 310-V/ms Slew Rate
    • 37-ns Settling Time (0.1%)
  • Low Distortion
    • THD = –80 dBc (f = 1 MHz, RL = 150 )
  • 110-mA Output Current Drive (Typical)
  • 7.5-nV/√Hz Voltage Noise
  • Excellent Video Performance
    • 70-MHz Bandwidth (0.1 dB, G = 1)
    • 0.006% Differential Gain Error
    • ±5-V to ±15-V Supply Voltage
  • Available in Standard SOIC, MSOP PowerPAD, JG, or FK Packages
  • Evaluation Module Available

The THS4011 and THS4012 are high-speed, single/dual, voltage feedback amplifiers ideal for a wide range of applications. The devices offer good ac performance, with 290-MHz bandwidth, 310-V/µs slew rate, and 37-ns settling time (0.1%). These amplifiers have a high output drive capability of 110 mA and draw only 7.8-mA supply current per channel. For applications requiring low distortion, the THS4011/4012 operate with a total harmonic distortion (THD) of -80 dBc at f = 1 MHz. For video applications, the THS4011/4012 offer 0.1-dB gain flatness to 70 MHz, 0.006% differential gain error, and 0.01° differential phase error.

The THS4011 and THS4012 are high-speed, single/dual, voltage feedback amplifiers ideal for a wide range of applications. The devices offer good ac performance, with 290-MHz bandwidth, 310-V/µs slew rate, and 37-ns settling time (0.1%). These amplifiers have a high output drive capability of 110 mA and draw only 7.8-mA supply current per channel. For applications requiring low distortion, the THS4011/4012 operate with a total harmonic distortion (THD) of -80 dBc at f = 1 MHz. For video applications, the THS4011/4012 offer 0.1-dB gain flatness to 70 MHz, 0.006% differential gain error, and 0.01° differential phase error.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMH6628QML ACTIVE Dual Wideband, Low Noise, Voltage Feedback Op Amp Dual wideband (300MHz), low noise (2nV√Hz), ceramic package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 290-MHz Low-Distortion High-Speed Amplifiers datasheet (Rev. E) 12 Apr 2010
* SMD THS4011M SMD 5962-99593 21 Jun 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
More literature THS4011M / 5962-9959301QxA 26 Apr 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
CDIP (JG) 8 View options
LCCC (FK) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos