Datasheet
- 165-MHz C-Stable High-Speed Amplifiers (Rev. B)
(PDF , 1035 KB) 03 Feb 2000 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | THS4041CD | ACTIVE | 0 to 70 | 2.45 | 1ku | SOIC (D) | 8 | View | 75 | >5K | 1k quantity lead time: In stock | Contact Distributor | THS4041CDG4 | ACTIVE | 0 to 70 | 2.45 | 1ku | SOIC (D) | 8 | View | 75 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | THS4041CDGNR | ACTIVE | 0 to 70 | 2.05 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | >5K | 1k quantity lead time: In stock | Contact Distributor | THS4041CDGNRG4 | ACTIVE | 0 to 70 | 2.05 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | THS4041CDR | ACTIVE | 0 to 70 | 2.05 | 1ku | SOIC (D) | 8 | View | 2500 | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | THS4041CDRG4 | ACTIVE | 0 to 70 | 2.05 | 1ku | SOIC (D) | 8 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | THS4041ID | ACTIVE | -40 to 85 | 2.55 | 1ku | SOIC (D) | 8 | View | 75 | >5K | 1k quantity lead time: In stock | Contact Distributor | THS4041IDG4 | ACTIVE | -40 to 85 | 2.55 | 1ku | SOIC (D) | 8 | View | 75 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | THS4041IDGN | | -40 to 85 | Contact Distributor | MSOP-PowerPAD (DGN) | 8 | View | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | THS4041IDGNG4 | | -40 to 85 | Contact Distributor | MSOP-PowerPAD (DGN) | 8 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | THS4041IDGNR | ACTIVE | -40 to 85 | 2.15 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | >5K | 1k quantity lead time: In stock | Contact Distributor | THS4041IDGNRG4 | ACTIVE | -40 to 85 | 2.15 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1035 | 03 Feb 2000 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 256 | 17 Jan 2005 | 1,968 | |||
| 1310 | 24 May 2004 | 11,885 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| THS4041 PSpice Model (Rev. A) | PSpice Model | ZIP | 6 KB | 03 Feb 2003 | 243 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| THS4041 High Speed Amplifier Evaluation Module | THS4041EVM | Evaluation Modules & Boards |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Calculation Tools |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 