THS4130
(ACTIVE) Fully Differential Input/Output Low Noise Amplifier With Shutdown

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact TI Distributor or Sales Office
THS4130CD ACTIVE 0 to 70 4.19 | 100u SOIC (D) | 8 View 75 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
THS4130CDG4 ACTIVE 0 to 70 4.19 | 100u SOIC (D) | 8 View 75 | TUBE 20 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS4130CDGK ACTIVE 0 to 70 4.19 | 100u VSSOP (DGK) | 8 View 80 | TUBE 75 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS4130CDGKG4 ACTIVE 0 to 70 4.19 | 100u VSSOP (DGK) | 8 View 80 | TUBE 75 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS4130CDGKR OBSOLETE 0 to 70 Contact Distributor VSSOP (DGK) | 8 View   >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available THS4130CDGKRG4 OBSOLETE 0 to 70 Contact Distributor VSSOP (DGK) | 8     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
THS4130CDGN ACTIVE 0 to 70 4.44 | 100u MSOP-PowerPAD (DGN) | 8 View 80 | TUBE 939 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor THS4130CDGNG4 ACTIVE 0 to 70 4.44 | 100u MSOP-PowerPAD (DGN) | 8 View 80 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office Contact Distributor THS4130CDGNR ACTIVE 0 to 70 3.75 | 100u MSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor THS4130CDGNRG4 ACTIVE 0 to 70 3.75 | 100u MSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
THS4130ID ACTIVE -40 to 85 4.31 | 100u SOIC (D) | 8 View 75 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
THS4130IDG4 ACTIVE -40 to 85 4.31 | 100u SOIC (D) | 8 View 75 | TUBE 31 For lead times contact TI Authorized Distributor or local TI sales office
THS4130IDGK ACTIVE -40 to 85 4.31 | 100u VSSOP (DGK) | 8 View 80 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor THS4130IDGKG4 ACTIVE -40 to 85 4.31 | 100u VSSOP (DGK) | 8 View 80 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor THS4130IDGKR ACTIVE -40 to 85 3.63 | 100u VSSOP (DGK) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor THS4130IDGKRG4 ACTIVE -40 to 85 3.63 | 100u VSSOP (DGK) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS4130IDGN ACTIVE -40 to 85 4.56 | 100u MSOP-PowerPAD (DGN) | 8 View 80 | TUBE 961 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor THS4130IDGNG4 ACTIVE -40 to 85 4.56 | 100u MSOP-PowerPAD (DGN) | 8 View 80 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
THS4130IDGNR ACTIVE -40 to 85 3.88 | 100u MSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor THS4130IDGNRG4 ACTIVE -40 to 85 3.88 | 100u MSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS4130IDR ACTIVE -40 to 85 3.63 | 100u SOIC (D) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
THS4130IDRG4 ACTIVE -40 to 85 3.63 | 100u SOIC (D) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TPS7A3001   Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  
TPS7A4901   Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1177 20 May 2011

User Guides (1)

Title Type Size (KB) Date Views
PDF 268 26 Jan 2001 983

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 6259 11 Jul 2013 20,277
PDF 3424 02 May 2013 6,318

Tools & Software

Models (3)

Title Category Type Size (KB) Date Views
THS4130 PSpice Model (Rev. A) PSpice Model ZIP 58 KB 12 Oct 2011 436 views
THS4130 TINA-TI Reference Design (Rev. A) TINA-TI Reference Design TSC 88 KB 12 Oct 2011 104 views
THS4130 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model ZIP 6 KB 12 Oct 2011 407 views

Design Kits & Evaluation Modules (4)

Name Part# Type
THS4121EVM Evaluation Module THS4121EVM Evaluation Modules & Boards
THS4130EVM Evaluation Module THS4130EVM Evaluation Modules & Boards
THS4131EVM Evaluation Module THS4131EVM Evaluation Modules & Boards
THS4140EVM Evaluation Module THS4140EVM Evaluation Modules & Boards

Development Tools (5)

Name Part# Type
Design Methodology for MFB Filters in ADC Interface Applications MFBFILTER-CALC Calculation Tools
Fully Differential Amplifier Component Calculator FULLDIFFAMP-CALC Calculation Tools
Voltage Divider Determines A Set of Resistors for a Voltage Divider VOLT-DIVIDER-CALC Calculation Tools
Active Filter Design Application FILTERPRO Circuit Design & Simulation
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet.
On-Line Training   On Demand  
Engineer It - How to simplify your motor drive solution
Ryan Kehr, application manager for Motor Drivers, discusses simplifying your stepper motor drive solution.
On-Line Training   On Demand  
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other.
On-Line Training   On Demand  
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor.
On-Line Training   On Demand  
Click Here