THS4131
(ACTIVE) Fully Differential Input/Output Low Noise Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
THS4131CD ACTIVE 0 to 70 4.13 | 100u SOIC (D) | 8 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
THS4131CDG4 ACTIVE 0 to 70 4.13 | 100u SOIC (D) | 8 View 75 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS4131CDGK ACTIVE 0 to 70 4.13 | 100u VSSOP (DGK) | 8 View 80 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
THS4131CDGKG4 ACTIVE 0 to 70 4.13 | 100u VSSOP (DGK) | 8 View 80 | TUBE 76 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor THS4131CDGKR ACTIVE 0 to 70 3.44 | 100u VSSOP (DGK) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor THS4131CDGKRG4 ACTIVE 0 to 70 3.44 | 100u VSSOP (DGK) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS4131CDGN ACTIVE 0 to 70 4.38 | 100u MSOP-PowerPAD (DGN) | 8 View 80 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor THS4131CDGNG4 ACTIVE 0 to 70 4.38 | 100u MSOP-PowerPAD (DGN) | 8 View 80 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor THS4131CDGNR ACTIVE 0 to 70 3.69 | 100u MSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor THS4131CDGNRG4 ACTIVE 0 to 70 3.69 | 100u MSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
THS4131CDR ACTIVE 0 to 70 3.44 | 100u SOIC (D) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor THS4131CDRG4 ACTIVE 0 to 70 3.44 | 100u SOIC (D) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
THS4131ID ACTIVE -40 to 85 4.25 | 100u SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
Contact Distributor THS4131IDG4 ACTIVE -40 to 85 4.25 | 100u SOIC (D) | 8 View 75 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
THS4131IDGK ACTIVE -40 to 85 4.25 | 100u VSSOP (DGK) | 8 View 80 | TUBE >5K 1k quantity lead time: In stock
THS4131IDGKG4 ACTIVE -40 to 85 4.25 | 100u VSSOP (DGK) | 8 View 80 | TUBE 167 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS4131IDGKR ACTIVE -40 to 85 3.56 | 100u VSSOP (DGK) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor THS4131IDGKRG4 ACTIVE -40 to 85 3.56 | 100u VSSOP (DGK) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
THS4131IDGN ACTIVE -40 to 85 4.50 | 100u MSOP-PowerPAD (DGN) | 8 View 80 | TUBE 1K - 5K 1k quantity lead time: In stock
THS4131IDGNG4 ACTIVE -40 to 85 4.50 | 100u MSOP-PowerPAD (DGN) | 8 View 80 | TUBE 66 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS4131IDGNR ACTIVE -40 to 85 3.81 | 100u MSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor THS4131IDGNRG4 ACTIVE -40 to 85 3.81 | 100u MSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS4131IDR ACTIVE -40 to 85 3.56 | 100u SOIC (D) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor THS4131IDRG4 ACTIVE -40 to 85 3.56 | 100u SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
THS4521   Very low power rail-to-rail output fully differential amplifier   OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER    1.14mA/ch, 145MHz fully diff amp  
ADS8422   16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)    
TPS7A3001   Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  
TPS7A4901   Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1177 20 May 2011

Application Notes (3)

User Guides (1)

Title Type Size (KB) Date Views
PDF 268 02 Feb 2001 1,072

Selection & Solution Guides (3)

Title Type Size (KB) Date Views
PDF 3424 02 May 2013 6,318
PDF 4801 10 Apr 2013 5,683
PDF 1745 17 Sep 2012 2,239

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
THS4131 PSpice No Power Down Model PSpice Model ZIP 6 KB 03 Feb 2003 647 views

Design Kits & Evaluation Modules (3)

Name Part# Type
THS4121EVM Evaluation Module THS4121EVM Evaluation Modules & Boards
THS4131EVM Evaluation Module THS4131EVM Evaluation Modules & Boards
THS4140EVM Evaluation Module THS4140EVM Evaluation Modules & Boards

Development Tools (4)

Name Part# Type
Fully Differential Amplifier Component Calculator FULLDIFFAMP-CALC Calculation Tools
Voltage Divider Determines A Set of Resistors for a Voltage Divider VOLT-DIVIDER-CALC Calculation Tools
Active Filter Design Application FILTERPRO Circuit Design & Simulation
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet.
On-Line Training   On Demand  
Engineer It - How to simplify your motor drive solution
Ryan Kehr, application manager for Motor Drivers, discusses simplifying your stepper motor drive solution.
On-Line Training   On Demand  
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other.
On-Line Training   On Demand  
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor.
On-Line Training   On Demand  
Click Here