Not Available
THS4141CD ACTIVE 0 to 70 5.45 | 100u SOIC (D)
| 8 View 75 166 Typical lead time for 1k quantity: 4 to 8 weeks Not Available Contact Distributor THS4141CDG4 ACTIVE 0 to 70 5.45 | 100u SOIC (D)
| 8 View 75 No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available
THS4141CDGK OBSOLETE 0 to 70 Contact Distributor VSSOP (DGK)
| 8 View
670 For lead times contact TI Authorized Distributor or local TI sales office Not Available Not Available THS4141CDGKG4 OBSOLETE 0 to 70 Contact Distributor VSSOP (DGK)
| 8
No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
THS4141CDGN ACTIVE 0 to 70 5.45 | 100u MSOP-PowerPAD (DGN)
| 8 View 80 1K - 5K 1k quantity lead time: In stock Not Available Contact Distributor THS4141CDGNG4 ACTIVE 0 to 70 5.45 | 100u MSOP-PowerPAD (DGN)
| 8 View 80 No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available
THS4141CDGNR ACTIVE 0 to 70 4.55 | 100u MSOP-PowerPAD (DGN)
| 8 View 2500 >5K 1k quantity lead time: In stock Not Available Contact Distributor THS4141CDGNRG4 ACTIVE 0 to 70 4.55 | 100u MSOP-PowerPAD (DGN)
| 8 View 2500 No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available
THS4141CDR ACTIVE 0 to 70 4.55 | 100u SOIC (D)
| 8 View 2500 1K - 5K 1k quantity lead time: In stock Not Available Contact Distributor THS4141CDRG4 ACTIVE 0 to 70 4.55 | 100u SOIC (D)
| 8 View 2500 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
THS4141ID ACTIVE -40 to 85 5.60 | 100u SOIC (D)
| 8 View 75 >5K 1k quantity lead time: In stock Contact Distributor THS4141IDG4 ACTIVE -40 to 85 5.60 | 100u SOIC (D)
| 8 View 75 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
THS4141IDGK ACTIVE -40 to 85 5.60 | 100u VSSOP (DGK)
| 8 View 80 >5K 1k quantity lead time: In stock Contact Distributor THS4141IDGKG4 ACTIVE -40 to 85 5.60 | 100u VSSOP (DGK)
| 8 View 80 No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available Not Available THS4141IDGKR OBSOLETE -40 to 85 Contact Distributor VSSOP (DGK)
| 8 View
No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Not Available THS4141IDGKRG4 OBSOLETE -40 to 85 Contact Distributor VSSOP (DGK)
| 8
No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
THS4141IDGN ACTIVE -40 to 85 5.60 | 100u MSOP-PowerPAD (DGN)
| 8 View 80 >5K 1k quantity lead time: In stock Not Available Contact Distributor THS4141IDGNG4 ACTIVE -40 to 85 5.60 | 100u MSOP-PowerPAD (DGN)
| 8 View 80 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
THS4141IDGNR ACTIVE -40 to 85 4.65 | 100u MSOP-PowerPAD (DGN)
| 8 View 2500 1K - 5K 1k quantity lead time: In stock Contact Distributor THS4141IDGNRG4 ACTIVE -40 to 85 4.65 | 100u MSOP-PowerPAD (DGN)
| 8 View 2500 No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available
THS4141IDR ACTIVE -40 to 85 4.65 | 100u SOIC (D)
| 8 View 2500 1K - 5K 1k quantity lead time: In stock Not Available Contact Distributor THS4141IDRG4 ACTIVE -40 to 85 4.65 | 100u SOIC (D)
| 8 View 2500 No Stock Typical lead time for 1k quantity: 4 to 8 weeks