THS4503
(ACTIVE) High-Speed Fully-Differential Amplifiers

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
THS4503CD ACTIVE 0 to 70 4.75 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available
THS4503CDG4 ACTIVE 0 to 70 4.75 | 1ku SOIC (D) | 8 View 75 | TUBE 55 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS4503CDGK ACTIVE 0 to 70 4.75 | 1ku VSSOP (DGK) | 8 View 80 | TUBE 248 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor THS4503CDGKG4 ACTIVE 0 to 70 4.75 | 1ku VSSOP (DGK) | 8 View 80 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS4503CDGN ACTIVE 0 to 70 4.75 | 1ku MSOP-PowerPAD (DGN) | 8 View 80 | TUBE 380 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
THS4503CDGNG4 ACTIVE 0 to 70 4.75 | 1ku MSOP-PowerPAD (DGN) | 8 View 80 | TUBE 62 Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
THS4503CDGNR ACTIVE 0 to 70 4.00 | 1ku MSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact Distributor THS4503CDGNRG4 ACTIVE 0 to 70 4.00 | 1ku MSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
THS4503CDR ACTIVE 0 to 70 4.00 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor THS4503CDRG4 ACTIVE 0 to 70 4.00 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
THS4503ID ACTIVE -40 to 85 4.85 | 1ku SOIC (D) | 8 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock
THS4503IDG4 ACTIVE -40 to 85 4.85 | 1ku SOIC (D) | 8 View 75 | TUBE 64 Typical lead time for 1k quantity: 4 to 8 weeks
THS4503IDGK ACTIVE -40 to 85 4.85 | 1ku VSSOP (DGK) | 8 View 80 | TUBE >5K 1k quantity lead time: In stock
Contact Distributor THS4503IDGKG4 ACTIVE -40 to 85 4.85 | 1ku VSSOP (DGK) | 8 View 80 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
THS4503IDGN ACTIVE -40 to 85 4.85 | 1ku MSOP-PowerPAD (DGN) | 8 View 80 | TUBE 1K - 5K 1k quantity lead time: In stock
Contact Distributor THS4503IDGNG4 ACTIVE -40 to 85 4.85 | 1ku MSOP-PowerPAD (DGN) | 8 View 80 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor THS4503IDGNR ACTIVE -40 to 85 4.10 | 1ku MSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor THS4503IDGNRG4 ACTIVE -40 to 85 4.10 | 1ku MSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
THS4503IDR ACTIVE -40 to 85 4.10 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor THS4503IDRG4 ACTIVE -40 to 85 4.10 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
ADS1625   18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)    
ADS1602   16-Bit, 2.5MSPS Analog-to-Digital Converter   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)    
ADS1626   18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single with FIFO   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)    
TPS7A3001   Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  
TPS7A4901   Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    The negative-voltage TPS7A3001 LDO, when paired with the positive voltage TPS7A4901 LDO, provides designers with a total solution for powering precision analog applications. These LDOs feature ultra-high PSRR performance with output noise as low as 16 �Vrms and are designed to power noise-sensitive applications. Please look at ti.com/pmp5863.
See Literature slvt170  See Literature SLVT170, Power management for Precision Analog  
ADS1605   16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)    
ADS1606   16 Bit, 5MSPS Single Channel Delta-Sigma ADC Single with FIFO   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)    
ADS1601   16-Bit, 1.25MSPS Analog-to-Digital Converter   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1434 07 Oct 2011

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 256 17 Jan 2005 2,012
PDF 1310 24 May 2004 11,908

User Guides (1)

Title Type Size (KB) Date Views
PDF 740 03 Jun 2002 514

Tools & Software

Models (3)

Title Category Type Size (KB) Date Views
THS4503 PSpice Model (Rev. A) PSpice Model ZIP 41 KB 04 Oct 2011 270 views
THS4503 TINA-TI Reference Design (Rev. C) TINA-TI Reference Design TSC 138 KB 04 Oct 2011 115 views
THS4503 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model ZIP 5 KB 04 Oct 2011 219 views

Design Kits & Evaluation Modules (5)

Name Part# Type
ADS5231 Evaluation Module ADS5231EVM Evaluation Modules & Boards
ADS5232 Evaluation Module ADS5232EVM Evaluation Modules & Boards
ADS5413 Evaluation Module ADS5413EVM Evaluation Modules & Boards
THS4503 Evaluation Module THS4503EVM Evaluation Modules & Boards
THS7530 Evaluation Module THS7530EVM Evaluation Modules & Boards

Development Tools (4)

Name Part# Type
Fully Differential Amplifier Component Calculator FULLDIFFAMP-CALC Calculation Tools
Voltage Divider Determines A Set of Resistors for a Voltage Divider VOLT-DIVIDER-CALC Calculation Tools
Active Filter Design Application FILTERPRO Circuit Design & Simulation
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  


See More Training & Events
Click Here