Datasheet
- Wideband, Low-Noise, Low-Distortion, Fully-Differential Amplifier (Rev. H)
(PDF , 1864 KB) 20 Nov 2009 - View All Technical Documents
Related End Equipment
- Cable Modem Termination System
- High-Speed Data Acquisition and Generation
- Oscilloscope
- Point-to-Point Microwave Backhaul
- TETRA Base Station
- Ultrasound System
- Vector Signal Analyzer
- Wireless Communications Tester
- Wireless Infrastructure: Heterodyne RX/TX
- Wireless Infrastructure: Hi-Perf WiMAX 802.16, 2.5-3.5GHz BTS RX/TX
- Wireless Repeater
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | THS4509RGTR | ACTIVE | -40 to 85 | 3.75 | 1ku | QFN (RGT) | 16 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | THS4509RGTRG4 | ACTIVE | -40 to 85 | 3.75 | 1ku | QFN (RGT) | 16 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | THS4509RGTT | ACTIVE | -40 to 85 | 4.35 | 1ku | QFN (RGT) | 16 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | THS4509RGTTG4 | ACTIVE | -40 to 85 | 4.35 | 1ku | QFN (RGT) | 16 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS5424 | 5V 14bit, 105MSPS High Performance Bipolar Analog-to-Digital Converter | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) |
Driving the ADS5424 (14 Bit, 105 MSPS) Differentially. See Literature slws157b , the App Notes section of ADS5424 datasheet. |
| ADS5500 | 14-bit, 125 MSPS ADC Single Ch. Low Power and Superior AC Performance | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) |
Driving the ADS5424 (14 Bit, 125 MSPS) Differentially. See Literature slos454h , the App Notes section of THS4509 datasheet. |
| ADS5546 | 14-Bit 190 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs | ANALOG TO DIGITAL CONVERTER - HIGH SPEED ADC (>10MSPS) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1864 | 20 Nov 2009 |
Application Notes (14)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 327 | 10 Sep 2010 | 1,666 | |||
| Multiple Files | 04 Oct 2009 | 796 | |||
| 1459 | 04 Oct 2009 | 1,087 | |||
| Multiple Files | 14 Jul 2009 | 837 | |||
| Multiple Files | 14 Jul 2009 | 1,364 | |||
| Multiple Files | 11 Mar 2009 | 1,380 | |||
| Multiple Files | 11 Mar 2009 | 897 | |||
| 396 | 18 Apr 2008 | 773 | |||
| 478 | 10 Oct 2005 | 903 | |||
| 295 | 11 Mar 2005 | 2,836 | |||
| 298 | 02 Mar 2005 | 1,702 | |||
| 256 | 17 Jan 2005 | 2,745 | |||
| 1310 | 24 May 2004 | 12,271 | |||
| 399 | 03 Jan 2002 | 6,495 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 3424 | 02 May 2013 | 3,784 | ||
| 1745 | 17 Sep 2012 | 2,159 | ||
| 185 | 05 May 2006 | 801 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| THS4509 PSpice Model (Rev. C) | PSpice Model | ZIP | 53 KB | 27 Sep 2011 | 430 views |
| THS4509 TINA-TI Reference Design (Rev. B) | TINA-TI Reference Design | TSC | 53 KB | 12 Oct 2011 | 226 views |
| THS4509 TINA-TI Spice Model (Rev. A) | TINA-TI Spice Model | ZIP | 5 KB | 27 Sep 2011 | 351 views |
Design Kits & Evaluation Modules (39)
| Name | Part# | Type |
|---|---|---|
| ADS5474 Evaluation Module | ADS5474EVM | Evaluation Modules & Boards |
| ADS54RF63 Evaluation Module | ADS54RF63EVM | Evaluation Modules & Boards |
| ADS5545 Evaluation Module | ADS5545EVM | Evaluation Modules & Boards |
| ADS5546 Evaluation Module | ADS5546EVM | Evaluation Modules & Boards |
| ADS6122 Evaluation Module | ADS6122EVM | Evaluation Modules & Boards |
| ADS6123 Evaluation Module | ADS6123EVM | Evaluation Modules & Boards |
| ADS6124 Evaluation Module | ADS6124EVM | Evaluation Modules & Boards |
| ADS6125 Evaluation Module | ADS6125EVM | Evaluation Modules & Boards |
| ADS6142 Evaluation Module | ADS6142EVM | Evaluation Modules & Boards |
| ADS6143 Evaluation Module | ADS6143EVM | Evaluation Modules & Boards |
| ADS6144 Evaluation Module | ADS6144EVM | Evaluation Modules & Boards |
| ADS6145 Evaluation Module | ADS6145EVM | Evaluation Modules & Boards |
| ADS61B23 Evaluation Module | ADS61B23EVM | Evaluation Modules & Boards |
| ADS6222 Evaluation Module | ADS6222EVM | Evaluation Modules & Boards |
| ADS6223 Evaluation Module | ADS6223EVM | Evaluation Modules & Boards |
| ADS6224 Evaluation Module | ADS6224EVM | Evaluation Modules & Boards |
| ADS6225 Evaluation Module | ADS6225EVM | Evaluation Modules & Boards |
| ADS6242 Evaluation Module | ADS6242EVM | Evaluation Modules & Boards |
| ADS6243 Evaluation Module | ADS6243EVM | Evaluation Modules & Boards |
| ADS6244 Evaluation Module | ADS6244EVM | Evaluation Modules & Boards |
| ADS6245 Evaluation Module | ADS6245EVM | Evaluation Modules & Boards |
| ADS62C17 Evaluation Module | ADS62C17EVM | Evaluation Modules & Boards |
| ADS62P28 Evaluation Module | ADS62P28EVM | Evaluation Modules & Boards |
| ADS62P29 Evaluation Module | ADS62P29EVM | Evaluation Modules & Boards |
| ADS62P48 Evaluation Module | ADS62P48EVM | Evaluation Modules & Boards |
| ADS62P49 Evaluation Module | ADS62P49EVM | Evaluation Modules & Boards |
| ADS6422 Evaluation Module | ADS6422EVM | Evaluation Modules & Boards |
| ADS6423 Evaluation Module | ADS6423EVM | Evaluation Modules & Boards |
| ADS6424 Evaluation Module | ADS6424EVM | Evaluation Modules & Boards |
| ADS6425 Evaluation Module | ADS6425EVM | Evaluation Modules & Boards |
| ADS6442 Evaluation Module | ADS6442EVM | Evaluation Modules & Boards |
| ADS6443 Evaluation Module | ADS6443EVM | Evaluation Modules & Boards |
| ADS6444 Evaluation Module | ADS6444EVM | Evaluation Modules & Boards |
| ADS6445 Evaluation Module | ADS6445EVM | Evaluation Modules & Boards |
| THS4508EVM Evaluation Module | THS4508EVM | Evaluation Modules & Boards |
| THS4509EVM Evaluation Module | THS4509EVM | Evaluation Modules & Boards |
| THS4511EVM Evaluation Module | THS4511EVM | Evaluation Modules & Boards |
| THS4513EVM Evaluation Module | THS4513EVM | Evaluation Modules & Boards |
| THS4520EVM Evaluation Module | THS4520EVM | Evaluation Modules & Boards |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Calculation Tools |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 