Datasheet
- Wideband, Low Noise, Low Distortion, Fully Differential Amplifier (Rev. B)
(PDF , 2316 KB) 15 Mar 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | THS4520RGTR | ACTIVE | -40 to 85 | 1.65 | 1ku | QFN (RGT) | 16 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | THS4520RGTRG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | QFN (RGT) | 16 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | THS4520RGTT | ACTIVE | -40 to 85 | 1.90 | 1ku | QFN (RGT) | 16 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | THS4520RGTTG4 | ACTIVE | -40 to 85 | 1.90 | 1ku | QFN (RGT) | 16 | View | 250 | SMALL T&R | 331 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| ADS8422 | 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | THS4520 meets the requirements of fully differential input, SNR, THD and settling time for the SAR type ADC ADS8422 |
| ADS8482 | 18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | THS4520 meets the requirements of fully differential input, SNR, THD and settling time for the SAR type ADC ADS8482 |
| ADS8412 | 16 Bit 2MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | THS4520 meets the requirements of fully differential input, SNR, THD and settling time for the SAR type ADC ADS8412 |
| ADS8472 | 16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference | ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS) | THS4520 meets the requirements of fully differential input, SNR, THD and settling time for the SAR type ADC ADS8412 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2316 | 15 Mar 2007 |
Application Notes (6)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 04 Oct 2009 | 978 | |||
| 1459 | 04 Oct 2009 | 1,045 | |||
| Multiple Files | 14 Jul 2009 | 985 | |||
| Multiple Files | 14 Jul 2009 | 1,081 | |||
| 256 | 17 Jan 2005 | 2,627 | |||
| 1310 | 24 May 2004 | 11,325 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| THS4520 PSpice Model (Rev. B) | PSpice Model | ZIP | 29 KB | 27 Sep 2011 | 428 views |
| THS4520 TINA-TI Reference Design (Rev. B) | TINA-TI Reference Design | TSC | 55 KB | 27 Sep 2011 | 157 views |
| THS4520 TINA-TI Spice Model (Rev. B) | TINA-TI Spice Model | ZIP | 5 KB | 27 Sep 2011 | 384 views |
Design Kits & Evaluation Modules (6)
| Name | Part# | Type |
|---|---|---|
| FREE DEM-FDA-QFN-1A | DEM-FDA-QFN-1A | Evaluation Modules & Boards |
| THS4508EVM Evaluation Module | THS4508EVM | Evaluation Modules & Boards |
| THS4511EVM Evaluation Module | THS4511EVM | Evaluation Modules & Boards |
| THS4513EVM Evaluation Module | THS4513EVM | Evaluation Modules & Boards |
| THS4520EVM Evaluation Module | THS4520EVM | Evaluation Modules & Boards |
| THS4521EVM Evaluation Module | THS4521EVM | Evaluation Modules & Boards |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Calculation Tools |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet. |
On-Line Training | On Demand |
|
Engineer It - How to simplify your motor drive solution
Ryan Kehr, application manager for Motor Drivers, discusses simplifying your stepper motor drive solution. |
On-Line Training | On Demand |
|
Engineer It – When to use a pre-driver vs. an integrated motor driver
Learn the differences between a pre-driver and an integrated motor driver and when to choose one over the other. |
On-Line Training | On Demand |
|
Engineer It - Understanding basic sensored BLDC motor operation
Michael Firth, Motor Driver marketing manager, discusses the basic operation of a BLDC motor. |
On-Line Training | On Demand |

Cart 