THS4521-HT
High Temperature, Very Low Power, Negative Rail Input, Rail-to-Rail Output, Differential Amp
THS4521-HT
- Fully Differential Architecture
- Bandwidth: 40.7 MHz (210°C)
- Slew Rate: 353.5 V/µs (210°C)
- HD2: –96 dBc at 1 kHz
(1 VRMS, RL = 1 kΩ) (210°C) - HD3: –91.5 dBc at 1 kHz
(1 VRMS, RL = 1 kΩ) (210°C) - Input Voltage Noise: 19.95 nV/√Hz (f = 100 kHz)
- Open-Loop Gain: 90 dB (typ) (210°C)
- NRI—Negative Rail Input
- RRO—Rail-to-Rail Output
- Output Common-Mode Control (with Low Offset and Drift)
- Power Supply:
- Voltage: 2.5 V (±1.25 V) to 3.3 V (±1.65 V)
- Current: 1.4 mA/ch (3.3 V)
- Power-Down Capability: 10 µA (typ) (210°C)
The THS4521 is a very low-power, fully differential op amp with rail-to-rail output and an input common-mode range that includes the negative rail. This amplifier is designed for low-power data acquisition systems and high-density applications where power dissipation is a critical parameter, and provides exceptional performance in audio applications.
The THS4521 features accurate output common-mode control that allows for dc-coupling when driving analog-to-digital converters (ADCs). This control, coupled with an input common-mode range below the negative rail as well as rail-to-rail output, allows for easy interfacing between single-ended, ground-referenced signal sources. Additionally, this device is ideally suited for driving both successive-approximation register (SAR) and delta-sigma (ΔΣ) ADCs using only a single 2.5-V to 3.3-V and ground power supply.
The THS4521 is characterized for operation from –55°C to 210°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Very-Low Power, Negative Rail Input, Rail-to-Rail Output, Differential Amp datasheet (Rev. D) | 30 May 2012 | |
* | Radiation & reliability report | THS4521HKJ_HKQ Reliability Report | 20 Sep 2012 | |
* | Radiation & reliability report | THS4521HD Reliability Report (Rev. A) | 17 Aug 2012 | |
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 28 Mar 2017 | ||
EVM User's guide | Harsh Environment Acquisition Terminal (H.E.A.T.) System Evaluation Kit (Rev. D) | 24 Jul 2015 | ||
Application note | Noise Analysis for High Speed Op Amps (Rev. A) | 17 Jan 2005 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
THS4521EVM — THS4521 evaluation module
The THS4521EVM is an evaluation module for the single, THS4521 in the D (8-lead SOIC) package.
The THS4521EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00002 — Harsh Environment Acquisition Terminal (HEAT) EVM Platform for High Temperature Applications
Package | Pins | Download |
---|---|---|
CFP (HKJ) | 8 | View options |
CFP (HKQ) | 8 | View options |
DIESALE (KGD) | — | |
SOIC (D) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.