THS4522
(ACTIVE) Very low power dual channel rail-to-rail output fully differential amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
THS4522IPW ACTIVE -40 to 85 2.25 | 1ku TSSOP (PW) | 16 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available
THS4522IPWR ACTIVE -40 to 85 1.85 | 1ku TSSOP (PW) | 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
ADS1278   Octal, 144kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   Driving ADS1278 differential inputs
See Literature sbos458f  , the App Notes section of THS4524 datasheet.    
ADS8321   16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter   ANALOG TO DIGITAL CONVERTER - PRECISION ADC (<=10MSPS)   Driving ADS8321 differential inputs
See Literature sbos458f  , the App Notes section of THS4524 datasheet.    

Technical Documents

Datasheet (1)

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 256 17 Jan 2005 2,391
PDF 1310 24 May 2004 13,423

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 1101 16 Jul 2009 594

Tools & Software

Models (3)

Title Category Type Size (KB) Date Views
THS4521, THS4522, THS4524 PSpice Model (Rev. A) PSpice Model ZIP 2 KB 02 Apr 2009 396 views
THS4521, THS4522, THS4524 TINA-TI Reference Design (Rev. B) TINA-TI Reference Design TSC 102 KB 23 Sep 2010 330 views
THS4521, THS4522, THS4524 TINA-TI Spice Model (Rev. B) TINA-TI Spice Model ZIP 7 KB 23 Sep 2010 271 views

Design Kits & Evaluation Modules (1)

Name Part# Type
THS4522EVM Evaluation Module THS4522EVM Development Boards/EVMs

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet.
On-Line Training   On Demand  
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt.
On-Line Training   On Demand  

Click Here