THS4531A Ultra Low Power, RRO, Fully-Differential Amplifier | TI.com

THS4531A (ACTIVE)

Ultra Low Power, RRO, Fully-Differential Amplifier

Ultra Low Power, RRO, Fully-Differential Amplifier - THS4531A
 

Description

The THS4531A device is a low-power, fully differential amplifier with input common-mode range below the negative rail and rail-to-rail output. The device is designed for low-power data acquisition systems and high-density applications where power consumption and dissipation is critical.

The device features accurate output common-mode control that allows for DC coupling when driving analog-to-digital converters (ADCs). This control, coupled with the input common-mode range below the negative rail and rail-to-rail output, allows for easy interface from single-ended ground-referenced signal sources to successive-approximation registers (SARs), and delta-sigma (ΔΣ) ADCs using only single-supply 2.5-V to 5-V power. The THS4531A is also a valuable tool for general-purpose, low-power differential signal conditioning applications.

Features

  • Ultra Low-Power:
    • Voltage: 2.5 V to 5.5 V
    • Current: 250 µA
    • Power-Down Mode: 0.5 µA (Typical)
  • Fully Differential Architecture
  • Bandwidth: 36 MHz (Av = 1 V/V)
  • Slew Rate: 200 V/µs
  • THD: –120 dBc at 1 kHz (1 VRMS, RL= 2 kΩ)
  • Input Voltage Noise: 10 nV/√Hz (f = 1 kHz)
  • High DC Accuracy:
    • VOS: ±100 µV
    • VOS Drift: ±3 µV/°C (–40°C to +125°C)
    • AOL: 114 dB
  • Rail-to-Rail Output (RRO)
  • Negative Rail Input (NRI)
  • Output Common-Mode Control
  • 8-Pin SOIC (D) and VSSOP (DGK)
  • 10-Pin WQFN (RUN)

View more

Parametrics Compare all products in High-Speed Op Amps (GBW>=50MHz)

 
Architecture
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
BW @ Acl (MHz)
Acl, min spec gain (V/V)
Slew Rate (Typ) (V/us)
Vn at Flatband (Typ) (nV/rtHz)
Vn at 1kHz (Typ) (nV/rtHz)
Iq per channel (Typ) (mA)
Vos (Offset Voltage @ 25C) (Max) (mV)
Rail-to-Rail
Features
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
CMRR (Typ) (dB)
Input Bias Current (Max) (pA)
Offset Drift (Typ) (uV/C)
GBW (Typ) (MHz)
Output Current (Typ) (mA)
2nd Harmonic (dBc)
3rd Harmonic (dBc)
@ MHz
THS4531A THS4524 THS4541 THS4551 THS4552 THS4561
Fully Differential
Voltage FB    
Fully Differential
Voltage FB    
Fully Differential     Bipolar
Fully Differential
Voltage FB    
Bipolar
Fully Differential
Voltage FB    
Fully Differential    
1     4     1     1     2     1    
2.5     2.5     2.7     2.7     2.7     2.85    
5.5     5.5     5.4     5.4     5.4     12.6    
36     145     620     150     150     70    
1     1     1     1     1     1    
220     490     1500     220     220     130    
10     4.6     2.2     3.3     3.3     5    
10     5.2     33     3.3     3.3     5    
0.25     1.14     10.1     1.35     1.37     0.82    
0.4     2     0.45     0.175     0.265     0.2    
In to V-
Out    
In to V-
Out    
In to V-
Out    
In to V-
Out    
In to V-
Out    
In to V-
Out    
Small Size
Shutdown    
Shutdown     Small Size
Shutdown    
Small Size
Shutdown    
Shutdown     Shutdown    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 85     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
QFN
SOIC
VSSOP    
TSSOP     QFN
VQFN    
QFN
VQFN
VSSOP    
TSSOP
WQFN    
VQFN
VSSOP    
10QFN: 4 mm2: 2 x 2(QFN)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
38TSSOP: 62 mm2: 6.4 x 9.7(TSSOP)     10QFN: 4 mm2: 2 x 2(QFN)
16VQFN: 9 mm2: 3 x 3(VQFN)    
10QFN: 4 mm2: 2 x 2(QFN)
16VQFN: 9 mm2: 3 x 3(VQFN)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
16TSSOP: 32 mm2: 6.4 x 5(TSSOP)
24WQFN: 16 mm2: 4 x 4(WQFN)    
16VQFN: 9 mm2: 3 x 3(VQFN)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
116     102     100     110     110     110    
250000     900000     13000000     1500000