THS6182

ACTIVE

Low Power ADSL and PLC Line Driver

Product details

Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 100 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 3.2 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 11.5 Vos (offset voltage at 25°C) (max) (mV) 20 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 54 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 50 GBW (typ) (MHz) 100 Iout (typ) (mA) 600 2nd harmonic (dBc) 88 3rd harmonic (dBc) 107 Frequency of harmonic distortion measurement (MHz) 1
Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 100 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 3.2 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 11.5 Vos (offset voltage at 25°C) (max) (mV) 20 Rail-to-rail No Features Adjustable BW/IQ/IOUT, Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 54 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 50 GBW (typ) (MHz) 100 Iout (typ) (mA) 600 2nd harmonic (dBc) 88 3rd harmonic (dBc) 107 Frequency of harmonic distortion measurement (MHz) 1
HSOIC (DWP) 20 133.444125 mm² 12.825 x 10.405 SOIC (D) 16 59.4 mm² 9.9 x 6 SOIC (DW) 20 131.84 mm² 12.8 x 10.3 VQFN (RHF) 24 20 mm² 5 x 4
  • Low-Power Dissipation Increases ADSL Line Card Density
  • Low THD of -88 dBc (100 , 1 MHz)
  • Low MTPR Driving +20 dBm on the Line
    • -76 dBc With High Bias Setting
    • -74 dBc With Low Bias Setting
  • Wide Output Swing of 44 VPP Differential Into a 200- Differential Load (VCC = ±12 V)
  • High Output Current of 600 mA (Typ)
  • Wide Supply Voltage Range of ±5 V to ±15 V
  • Pin Compatible with EL1503C and EL1508C
    • Multiple Package Options
  • Multiple Power Control Modes
    • 11 mA/ch Full Bias Mode
    • 7.5 mA/ch Mid Bias Mode
    • 4 mA/ch Low Bias Mode
    • 0.25 mA/ch Shutdown Mode
    • IADJ Pin for User Controlled Bias Current
    • Stable Operation Down to 1.8 mA/ch
  • Low Noise for Increased Receiver Sensitivity
    • 3.2 nV/Hz Inverting Current Noise
  • APPLICATIONS
    • Ideal for Full Rate ADSL Applications

PowerPAD is a trademark of Texas Instruments.

  • Low-Power Dissipation Increases ADSL Line Card Density
  • Low THD of -88 dBc (100 , 1 MHz)
  • Low MTPR Driving +20 dBm on the Line
    • -76 dBc With High Bias Setting
    • -74 dBc With Low Bias Setting
  • Wide Output Swing of 44 VPP Differential Into a 200- Differential Load (VCC = ±12 V)
  • High Output Current of 600 mA (Typ)
  • Wide Supply Voltage Range of ±5 V to ±15 V
  • Pin Compatible with EL1503C and EL1508C
    • Multiple Package Options
  • Multiple Power Control Modes
    • 11 mA/ch Full Bias Mode
    • 7.5 mA/ch Mid Bias Mode
    • 4 mA/ch Low Bias Mode
    • 0.25 mA/ch Shutdown Mode
    • IADJ Pin for User Controlled Bias Current
    • Stable Operation Down to 1.8 mA/ch
  • Low Noise for Increased Receiver Sensitivity
    • 3.2 nV/Hz Inverting Current Noise
  • APPLICATIONS
    • Ideal for Full Rate ADSL Applications

PowerPAD is a trademark of Texas Instruments.

The THS6182 is a current feedback differential line driver ideal for full rate ADSL systems. Its extremely low-power dissipation is ideal for ADSL systems that must achieve high densities in ADSL central office rack applications. The unique architecture of the THS6182 allows the quiescent current to be much lower than existing line drivers while still achieving high linearity without the need for excess open loop gain. Fixed multiple bias settings of the amplifiers allow for enhanced power savings for line lengths where the full performance of the amplifier is not required. To allow for even more flexibility and power savings, an IADJ pin is available to further lower the bias currents while maintaining stable operation with as little as 1.8 mA per channel. The wide output swing of 44 VPP differentially with ±12-V power supplies allows for more dynamic headroom, keeping distortion at a minimum. With a low 3.2 nV/Hz inverting current noise, the THS6182 increases the sensitivity of the receive signals, allowing for better margins and reach.

The THS6182 is a current feedback differential line driver ideal for full rate ADSL systems. Its extremely low-power dissipation is ideal for ADSL systems that must achieve high densities in ADSL central office rack applications. The unique architecture of the THS6182 allows the quiescent current to be much lower than existing line drivers while still achieving high linearity without the need for excess open loop gain. Fixed multiple bias settings of the amplifiers allow for enhanced power savings for line lengths where the full performance of the amplifier is not required. To allow for even more flexibility and power savings, an IADJ pin is available to further lower the bias currents while maintaining stable operation with as little as 1.8 mA per channel. The wide output swing of 44 VPP differentially with ±12-V power supplies allows for more dynamic headroom, keeping distortion at a minimum. With a low 3.2 nV/Hz inverting current noise, the THS6182 increases the sensitivity of the receive signals, allowing for better margins and reach.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Single port line driver for power line communication and DSL applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Low-Power Dissipation ADSL Line Driver datasheet (Rev. H) 11 Jun 2007
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Wireline Data Transmission and Reception 27 Jan 2010
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
EVM User's guide THS6182RHFEVM 05 Aug 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS6182DWEVM — THS6182DW Evaluation Module

User guide: PDF
Not available on TI.com
Simulation model

THS6182 PSpice Model (Rev. C)

SLOJ165C.ZIP (58 KB) - PSpice Model
Simulation model

THS6182 TINA-TI Reference Design (Rev. C)

SLAC112C.TSC (98 KB) - TINA-TI Reference Design
Simulation model

THS6182 TINA-TI Spice Model (Rev. A)

SLAM041A.ZIP (5 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
HSOIC (DWP) 20 View options
SOIC (D) 16 View options
SOIC (DW) 20 View options
VQFN (RHF) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos