THS6226
(ACTIVE) Class H, Fixed Gain VDSL2 Dual Port Low-Power xDSL Line Driver

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
THS6226IRHBR ACTIVE -40 to 85 1.50 | 1ku QFN (RHB) | 32 View 3000 >5K 1k quantity lead time: In stock
Call Local Sales Office
THS6226IRHBT ACTIVE -40 to 85 1.70 | 1ku QFN (RHB) | 32 View 250 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
THS6214   Dual Port VDSL2 Line Driver Amplifier   HIGH SPEED AMPLIFIER - DSL/POWER LINE   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
THS6184   xDSL Line Drivers   HIGH SPEED AMPLIFIER - DSL/POWER LINE   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 668 26 Apr 2011

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 256 17 Jan 2005 2,400
PDF 1310 24 May 2004 13,560

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
THS6226 IBIS Model (Rev. A) IBIS Model ZIP 6 KB 15 Sep 2011 101 views

Design Kits & Evaluation Modules (4)

Name Part# Type
Active Filter Design Application FILTERPRO Application Software
Fully Differential Amplifier Component Calculator FULLDIFFAMP-CALC Calculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage Divider VOLT-DIVIDER-CALC Calculation Utilities
SPICE-Based Analog Simulation Program TINA-TI Simulators

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Deciphering Electrical Characteristics in an Op Amp Datasheet
To predict system accuracy when using op amps it is important to understand the op amp data sheet.
On-Line Training   On Demand  
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt.
On-Line Training   On Demand  

Click Here