THS7320

ACTIVE

3-Channel ED Filter Video Amplifier with 4V/V Gain

Product details

Number of channels 3 Diff gain (%) 0.05 Iout (typ) (A) 0.065 Vs (min) (V) 2.6 Vs (max) (V) 5 Diff phase (°) 0.1 Iq (typ) (mA) 3.5 Number of filter poles 3 Features GPIO control method Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Diff gain (%) 0.05 Iout (typ) (A) 0.065 Vs (min) (V) 2.6 Vs (max) (V) 5 Diff phase (°) 0.1 Iq (typ) (mA) 3.5 Number of filter poles 3 Features GPIO control method Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YHC) 9 1.10249999999999958000000000000004 mm² 1.0499999999999998 x 1.0499999999999998
  • Very Low Total Quiescent Current:
    3.5 mA at 3 V
  • Disabled Supply Current: 0.15 µA
  • Third-Order Butterworth Low-Pass Filters:
    • –1 dB at 17 MHz
    • –3 dB at 20 MHz
    • Attenuation: 21 dB at 43 MHz
    • Supports Y’P’BP’R 480p/576p or
      R’G’B’ Video
    • Supports Oversampled Systems Generating CVBS, S-Video, or
      Y’P’BP’R 480i/576i
  • DC-Coupled Input with 150-mV Output Shift
  • Built-In Gain: 4 V/V (12 dB)
  • Single-Supply Operation: +2.6 V to +5 V
  • Rail-to-Rail Output Supports
    AC- or DC-Coupling
  • Low Differential Gain/Phase: 0.1%/0.1°
  • Output Pins Support ±8-kV IEC ESD Protection
  • Ultra Small, WCSP 9-Ball Package:
    • Tiny PCB Area: 0.96 mm × 0.96 mm (Typ)
    • Very Low Profile Height: 0.5 mm (Max)
    • Pitch: 0.3 mm
  • Very Low Total Quiescent Current:
    3.5 mA at 3 V
  • Disabled Supply Current: 0.15 µA
  • Third-Order Butterworth Low-Pass Filters:
    • –1 dB at 17 MHz
    • –3 dB at 20 MHz
    • Attenuation: 21 dB at 43 MHz
    • Supports Y’P’BP’R 480p/576p or
      R’G’B’ Video
    • Supports Oversampled Systems Generating CVBS, S-Video, or
      Y’P’BP’R 480i/576i
  • DC-Coupled Input with 150-mV Output Shift
  • Built-In Gain: 4 V/V (12 dB)
  • Single-Supply Operation: +2.6 V to +5 V
  • Rail-to-Rail Output Supports
    AC- or DC-Coupling
  • Low Differential Gain/Phase: 0.1%/0.1°
  • Output Pins Support ±8-kV IEC ESD Protection
  • Ultra Small, WCSP 9-Ball Package:
    • Tiny PCB Area: 0.96 mm × 0.96 mm (Typ)
    • Very Low Profile Height: 0.5 mm (Max)
    • Pitch: 0.3 mm

Fabricated using the revolutionary, complementary Silicon-Germanium (SiGe) BiCom-3X process, the THS7320 is a very low power, single-supply, 2.6-V to 5-V, three-channel integrated video buffer with a gain of 4 V/V. This device is ideal for battery-powered applications where size and power are critical parameters. The total quiescent current is only 3.5 mA at 3 V and the video portion can be reduced down to 0.15 µA while disabled.

The THS7320 video section incorporates three enhanced definition (ED) filter channels with third-order Butterworth characteristics. These filters are useful as digital-to-analog converter (DAC) reconstruction filters or as analog-to-digital converter (ADC) antialiasing filters. The THS7320 is also ideal for oversampled systems that produce standard definition (SD) signals including CVBS, S-Video, 480i/576iY’P’BP’R, Y’U’V’, and R’G’B’.

The THS7320 is designed for dc-coupled inputs. To mitigate any DAC/encoder termination interaction, the input impedance is a very high 2.4 MΩ. The internal level shift adds 150-mV offset at the output to eliminate saturation or clipping concerns. The rail-to-rail output supports either dc- or ac-coupling.

The THS7320 is available in an ultra small, 9-ball wafer chip-scale package (WCSP) package that requires an ultra small, 0.92-mm2 (typ) printed circuit board (PCB) area.

Fabricated using the revolutionary, complementary Silicon-Germanium (SiGe) BiCom-3X process, the THS7320 is a very low power, single-supply, 2.6-V to 5-V, three-channel integrated video buffer with a gain of 4 V/V. This device is ideal for battery-powered applications where size and power are critical parameters. The total quiescent current is only 3.5 mA at 3 V and the video portion can be reduced down to 0.15 µA while disabled.

The THS7320 video section incorporates three enhanced definition (ED) filter channels with third-order Butterworth characteristics. These filters are useful as digital-to-analog converter (DAC) reconstruction filters or as analog-to-digital converter (ADC) antialiasing filters. The THS7320 is also ideal for oversampled systems that produce standard definition (SD) signals including CVBS, S-Video, 480i/576iY’P’BP’R, Y’U’V’, and R’G’B’.

The THS7320 is designed for dc-coupled inputs. To mitigate any DAC/encoder termination interaction, the input impedance is a very high 2.4 MΩ. The internal level shift adds 150-mV offset at the output to eliminate saturation or clipping concerns. The rail-to-rail output supports either dc- or ac-coupling.

The THS7320 is available in an ultra small, 9-ball wafer chip-scale package (WCSP) package that requires an ultra small, 0.92-mm2 (typ) printed circuit board (PCB) area.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3-Channel ED Filter Video Amplifier with 4-V/V Gain datasheet (Rev. B) 11 Sep 2012
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
DSBGA (YHC) 9 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos