Datasheet
- Triple 8-Bit, 80 MSPS Video D/A Converter With Tri-Level Sync Generation (Rev. D)
(PDF , 502 KB) 27 Mar 2000 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Distributor Inventory | TI 1k Lead Time | Not Available | | THS8134BCPHP | | 0 to 70 | 3.69 | 100u | HTQFP (PHP) | 48 | View | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | THS8134BCPHPG4 | | 0 to 70 | 3.69 | 100u | HTQFP (PHP) | 48 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| THS8133B | 10-Bit, 80 MSPS Triple Video DAC with Tri-Level Sync Generation (HDTV Compliant) | VIDEO AND IMAGING - VIDEO DACS | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| THS8135 | Triple 10-Bit 240MSPS Video DAC with Tri-Level Sync & Video (ITU-R.BT601)-Compliant Full Scale Range | VIDEO AND IMAGING - VIDEO DACS | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| THS8200 | Triple 10-Bit All Format Video DAC | VIDEO AND IMAGING - VIDEO DACS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 502 | 27 Mar 2000 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 75 | 29 Jun 2010 | 88 | |||
| 256 | 17 Jan 2005 | 1,978 | |||
| 1310 | 24 May 2004 | 11,848 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
| Technology Day Minneapolis | In-Person | 01 May 2013 |
See More Training & Events

Cart 