Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | THS8135PHP | ACTIVE | 0 to 70 | 4.41 | 100u | HTQFP (PHP) | 48 | View | 250 | >5K | 1k quantity lead time: In stock | Not Available | | THS8135PHPG4 | ACTIVE | 0 to 70 | 4.41 | 100u | HTQFP (PHP) | 48 | View | 250 | 241 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| THS8133B | 10-Bit, 80 MSPS Triple Video DAC with Tri-Level Sync Generation (HDTV Compliant) | VIDEO AND IMAGING - VIDEO DACS | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| THS8134B | 8-Bit, 80MSPS Triple DAC with Tri-Level Sync Generation (HDTV Compliant) | VIDEO AND IMAGING - VIDEO DACS | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. |
| THS8200 | Triple 10-Bit All Format Video DAC | VIDEO AND IMAGING - VIDEO DACS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 435 | 24 Apr 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 147 | 29 Jun 2010 | 258 | |||
| 256 | 17 Jan 2005 | 1,978 | |||
| 1310 | 24 May 2004 | 11,848 | |||
| 58 | 14 Sep 2001 | 421 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| THS8135 Evaluation Module | THS8135EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart
