Datasheet
- 50 MHz to 350 MHz Casadeable Amplifier (Rev. B)
(PDF , 638 KB) 17 Jan 2007 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | THS9001DBVT | ACTIVE | -40 to 85 | 1.50 | 1ku | SOT-23 (DBV) | 6 | View | 250 | >5K | 1k quantity lead time: In stock | | THS9001DBVTG4 | ACTIVE | -40 to 85 | 1.50 | 1ku | SOT-23 (DBV) | 6 | View | 250 | 44 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 638 | 17 Jan 2007 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 327 | 10 Sep 2010 | 2,007 | |||
| 256 | 17 Jan 2005 | 2,400 | |||
| 1310 | 24 May 2004 | 13,560 |
Tools & Software
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| ADS5474 Evaluation Module | ADS5474EVM | Development Boards/EVMs |
| ADS54RF63 Evaluation Module | ADS54RF63EVM | Development Boards/EVMs |
| THS9001 Cascadable Amp Evaluation Module | THS9001EVM | Development Boards/EVMs |
Software & Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Active Filter Design Application | FILTERPRO | Application Software |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Technical Introduction to DM36x - TI's low power, low cost video processor
The DM365 processor core is an ARM926EJ-S RISC processor offering speeds up to 300MHz. |
On-Line Training | On Demand |
|
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
|
SuperSpeed USB & Thunderbolt: Overview & Comparison
This session will present a brief overview of SuperSpeed USB and Thunderbolt. |
On-Line Training | On Demand |



