TIOL111 IO-Link Device Transceivers With Integrated Surge Protection | TI.com

TIOL111 (ACTIVE)

IO-Link Device Transceivers With Integrated Surge Protection

IO-Link Device Transceivers With Integrated Surge Protection - TIOL111
 

Description

The TIOL111 family of transceivers implements the IO-Link interface for industrial bidirectional, point-to-point communication. When the device is connected to an IO-Link master through a three-wire interface, the master can initiate communication and exchange data with the remote node while the TIOL111 acts as a complete physical layer for the communication.

These devices are capable of withstanding up to 1.2 kV (500 Ω) of IEC 61000-4-5 surge and feature integrated reverse polarity protection.

A simple pin-programmable interface allows easy interfacing to the controller circuits. The output current limit can be configured using an external resistor.

Fault reporting and internal protection functions are provided for under voltage, over current and over temperature conditions.

Features

  • 7-V to 36-V Supply Voltage
  • PNP, NPN or IO-Link Configurable Output
    • IEC 61131-9 COM1, COM2 and COM3 Data Rate Support
  • Low Residual Voltage of 1.75 V at 250 mA
  • 50-mA to 350-mA Configurable Current Limit
  • Tolerant to ±65-V Transients < 100 µs
  • Reverse Polarity Protection of up to 55 V on L+, CQ and L-
  • Integrated EMC Protection on L+ and CQ
    • ±16 kV IEC 61000-4-2 ESD Contact Discharge
    • ±4 kV IEC 61000-4-4 Electrical Fast Transient
    • ±1.2 kV/500 Ω IEC 61000-4-5 Surge
  • Fast Demagnetization of Inductive Loads
    up to 1.5 H
  • Large Capacitive Load Driving Capability
  • < 2-µA CQ Leakage Current
  • < 1.5-mA Quiescent Supply Current
  • Integrated LDO Options for up to 20 mA Current
    • TIOL111: No LDO
    • TIOL111-3: 3.3-V LDO
    • TIOL111-5: 5-V LDO
  • Overtemperature Warning and Thermal Protection
  • Remote Wake-up Indicator
  • Fault Indicator
  • Extended Ambient Temperature: –40°C to 125°C
  • 2.5 mm x 3 mm 10-pin VSON Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in IO-Link/Digital IO

 
Device Type
Supply Voltage(s) (V)
IEC 61000-4-2 Contact (+/- kV)
IEC 61000-4-4 EFT (+/- kV)
IEC 61000-4-5 (Surge) (+/- kV)
Current Limit (Max) (mA)
LDO Output Range (V)
Features
Operating Temperature Range (C)
Package Group
Pin/Package
TIOL111 TIOL1113 TIOL1115 SN65HVD101 SN65HVD102 TIOS101
IO-Link     IO-Link     IO-Link     IO-Link     IO-Link     Digital Output Switch    
7 to 36     7 to 36     7 to 36     9 to 30     9 to 30     7 to 36    
16     16     16     N/A     N/A     16    
4     4     4     N/A     N/A     4    
1.2     1.2     1.2     N/A     N/A     1.2    
350     350     350     N/A     N/A     350    
N/A     3.3     5     3.3     N/A     N/A    
Reverse polarity protection
Configurable current limiter
Remote wakeup    
Reverse polarity protection
Configurable current limiter
Remote wakeup    
Reverse polarity protection
Configurable current limiter
Remote wakeup    
Reverse polarity protection
Configurable current limiter
Remote wakeup
Integrated LDO (3.3V or 5V)
Adjustable IO
Thermal Warning    
Reverse polarity protection
Configurable current limiter
Remote wakeup
Adjustable IO
Thermal Warning    
Reverse polarity protection
Configurable current limiter    
-40 to 125     -40 to 125     -40 to 125     -40 to 105     -40 to 105     -40 to 125    
VSON     VSON     VSON     VQFN     VQFN     VSON    
10VSON     10VSON     10VSON     20VQFN     20VQFN     10VSON