TL072
(ACTIVE) Dual Low-Noise JFET-Input General-Purpose Operational Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TL072CD ACTIVE 0 to 70 0.35 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available
TL072CDE4 ACTIVE 0 to 70 0.35 | 1ku SOIC (D) | 8 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
TL072CDG4 ACTIVE 0 to 70 0.35 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TL072CDR ACTIVE 0 to 70 0.29 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TL072CDRE4 ACTIVE 0 to 70 0.29 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TL072CDRG4 ACTIVE 0 to 70 0.29 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TL072CP ACTIVE 0 to 70 0.37 | 1ku PDIP (P) | 8 View 50 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TL072CPE4 ACTIVE 0 to 70 0.37 | 1ku PDIP (P) | 8 View 50 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available Not Available TL072CPSLE OBSOLETE 0 to 70 Contact Distributor SO (PS) | 8     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TL072CPSR ACTIVE 0 to 70 0.32 | 1ku SO (PS) | 8 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
TL072CPSRE4 ACTIVE 0 to 70 0.32 | 1ku SO (PS) | 8 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
TL072CPSRG4 ACTIVE 0 to 70 0.32 | 1ku SO (PS) | 8 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TL072CPWR ACTIVE 0 to 70 0.29 | 1ku TSSOP (PW) | 8 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TL072CPWRE4 ACTIVE 0 to 70 0.29 | 1ku TSSOP (PW) | 8 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TL072CPWRG4 ACTIVE 0 to 70 0.29 | 1ku TSSOP (PW) | 8 View 2000 | LARGE T&R 490 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TL072ID ACTIVE -40 to 85 0.35 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available
TL072IDE4 ACTIVE -40 to 85 0.35 | 1ku SOIC (D) | 8 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock
Not Available
TL072IDG4 ACTIVE -40 to 85 0.35 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TL072IDR ACTIVE -40 to 85 0.29 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TL072IDRE4 ACTIVE -40 to 85 0.29 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TL072IDRG4 ACTIVE -40 to 85 0.29 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TL072IP ACTIVE -40 to 85 0.32 | 1ku PDIP (P) | 8 View 50 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
TL072IPE4 ACTIVE -40 to 85 0.32 | 1ku PDIP (P) | 8 View 50 | TUBE >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TL082   JFET-Input Operational Amplifier   OPERATIONAL AMPLIFIER - GENERAL PURPOSE AMPLIFIER    Similar parts, TL08x is a general purpose family and TL07x is a low noise family  
TL052   Dual Enhanced JFET Precision Operational Amplifier   OPERATIONAL AMPLIFIER - GENERAL PURPOSE AMPLIFIER    TL05x offer performance upgrade  
TLE2072   Dual Low-Noise High-Speed JFET-Input Operational Amplifier   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    TLE207x offer the highest precision upgrade  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1735 23 Mar 2005

Application Notes (1)

Models (1)

Title Category Type Size (KB) Date Views
TL072, TL072A, TL072B PSpice Model PSpice Model ZIP 0 KB 10 Jan 2002 1,126 views

Design Kits & Evaluation Modules (1)

Name Part# Type
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  


See More Training & Events
Click Here
SupplyFrame