Not Available
TL072CD ACTIVE 0 to 70 0.35 | 1ku SOIC (D)
| 8 View 75 | TUBE >5K 1k quantity lead time: In stock Not Available
TL072CDE4 ACTIVE 0 to 70 0.35 | 1ku SOIC (D)
| 8 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock Not Available
TL072CDG4 ACTIVE 0 to 70 0.35 | 1ku SOIC (D)
| 8 View 75 | TUBE >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
TL072CDR ACTIVE 0 to 70 0.29 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
TL072CDRE4 ACTIVE 0 to 70 0.29 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
TL072CDRG4 ACTIVE 0 to 70 0.29 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
TL072CP ACTIVE 0 to 70 0.37 | 1ku PDIP (P)
| 8 View 50 | TUBE >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
TL072CPE4 ACTIVE 0 to 70 0.37 | 1ku PDIP (P)
| 8 View 50 | TUBE 1K - 5K 1k quantity lead time: In stock Not Available Not Available TL072CPSLE OBSOLETE 0 to 70 Contact Distributor SO (PS)
| 8
No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
TL072CPSR ACTIVE 0 to 70 0.32 | 1ku SO (PS)
| 8 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock Not Available
TL072CPSRE4 ACTIVE 0 to 70 0.32 | 1ku SO (PS)
| 8 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock Not Available
TL072CPSRG4 ACTIVE 0 to 70 0.32 | 1ku SO (PS)
| 8 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
TL072CPWR ACTIVE 0 to 70 0.29 | 1ku TSSOP (PW)
| 8 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
TL072CPWRE4 ACTIVE 0 to 70 0.29 | 1ku TSSOP (PW)
| 8 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
TL072CPWRG4 ACTIVE 0 to 70 0.29 | 1ku TSSOP (PW)
| 8 View 2000 | LARGE T&R 490 For lead times contact TI Authorized Distributor or local TI sales office Not Available
TL072ID ACTIVE -40 to 85 0.35 | 1ku SOIC (D)
| 8 View 75 | TUBE >5K 1k quantity lead time: In stock Not Available
TL072IDE4 ACTIVE -40 to 85 0.35 | 1ku SOIC (D)
| 8 View 75 | TUBE 1K - 5K 1k quantity lead time: In stock Not Available
TL072IDG4 ACTIVE -40 to 85 0.35 | 1ku SOIC (D)
| 8 View 75 | TUBE >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
TL072IDR ACTIVE -40 to 85 0.29 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
TL072IDRE4 ACTIVE -40 to 85 0.29 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
TL072IDRG4 ACTIVE -40 to 85 0.29 | 1ku SOIC (D)
| 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
TL072IP ACTIVE -40 to 85 0.32 | 1ku PDIP (P)
| 8 View 50 | TUBE >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
TL072IPE4 ACTIVE -40 to 85 0.32 | 1ku PDIP (P)
| 8 View 50 | TUBE >5K 1k quantity lead time: In stock