TL081 JFET-Input Operational Amplifier | TI.com

TL081 (ACTIVE)

JFET-Input Operational Amplifier

JFET-Input Operational Amplifier - TL081
 

Description

The TL08xx JFET-input operational amplifier family is designed to offer a wider selection than any previously developed operational amplifier family. Each of these JFET-input operational amplifiers incorporates well-matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit. The devices feature high slew rates, low input bias and offset currents, and low offset-voltage temperature coefficient.

Features

  • Low Power Consumption: 1.4 mA/ch Typical
  • Wide Common-Mode and Differential Voltage
    Ranges
  • Low Input Bias Current: 30 pA Typical
  • Low Input Offset Current: 5 pA Typical
  • Output Short-Circuit Protection
  • Low Total Harmonic Distortion: 0.003% Typical
  • High Input Impedance: JFET Input Stage
  • Latch-Up-Free Operation
  • High Slew Rate: 13 V/µs Typical
  • Common-Mode Input Voltage Range
    Includes VCC+

View more

Parametrics Compare all products in General-Purpose Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
TL081 TL081A TL081B TL082 TL082-Q1 TL082A TL082B TL084 TL084A TL084B
1     1     1     2     2     2     2     4     4     4    
7     7     7     7     7     7     7     7     7     7    
36     36     36     36     36     36     36     36     36     36    
3     3     3     3     3     3     3     3     3     3    
13     13     13     13     13     13     13     13     13     13    
In to V+     In to V+     In to V+     In to V+     In to V+     In to V+     In to V+     In to V+     In to V+     In to V+    
6     6     3     6     6     6     3     6     6     3    
1.4     1.4     1.4     1.4     1.4     1.4     1.4     1.4     1.4     1.4    
18     18     18     18     18     18     18     18     18     18    
Catalog     Catalog     Catalog     Catalog     Automotive     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85
0 to 70    
0 to 70     0 to 70     -40 to 85
0 to 70    
-40 to 125
-40 to 85    
0 to 70     0 to 70     -40 to 125
-40 to 85
0 to 70    
0 to 70     0 to 70    
PDIP
SO
SOIC    
PDIP
SOIC    
PDIP
SOIC    
PDIP
SO
SOIC
TSSOP    
SOIC     PDIP
SO
SOIC    
PDIP
SOIC    
PDIP
SO
SOIC
TSSOP    
PDIP
SO
SOIC    
PDIP
SOIC    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2(SO)
8SOIC: 29 mm2: 6 x 4.9(SOIC)    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2(SO)
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)    
8SOIC: 29 mm2: 6 x 4.9(SOIC)     See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2(SO)
8SOIC: 29 mm2: 6 x 4.9(SOIC)    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9(SOIC)    
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2(SO)
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)    
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2(SO)
14SOIC: 52 mm2: 6 x 8.65(SOIC)    
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65(SOIC)    
18     18     18     18