TL1464

ACTIVE

Quad pulse-width-modulation control circuit

Product details

Operating temperature range (°C) -20 to 75 Rating Catalog
Operating temperature range (°C) -20 to 75 Rating Catalog
LQFP (PT) 48 81 mm² 9 x 9
  • High-Speed Drive Controller for PNP Power Transistor
  • Internal-Regulator Provides a Stable 1.5 V Reference Supply
  • Low Start-Up Voltage 3.1 V
  • Internal Short-Circuit Protection
  • Internal Undervoltage Lockout Protection
  • Internal Shut-Down Circuit by Channel
  • Controllable Base Current of External Transistor

  • High-Speed Drive Controller for PNP Power Transistor
  • Internal-Regulator Provides a Stable 1.5 V Reference Supply
  • Low Start-Up Voltage 3.1 V
  • Internal Short-Circuit Protection
  • Internal Undervoltage Lockout Protection
  • Internal Shut-Down Circuit by Channel
  • Controllable Base Current of External Transistor

The TL1464I incorporates on a single monolithic chip all the functions required in the construction of a pulse-width-modulation control circuit. Designed primarily for power supply control, the TL1464I contains an on-chip 1.5 V regulator, four error amplifiers, an oscillator, two dead-time comparators, undervoltage lockout circuitry, short circuit protection, standby control circuitry, and output circuits.

The external speed-up capacitors provide exceptional rise and fall time performance for the PNP power transistor.

The TL1464I operates from 3.1 V supply voltage and 2 pair of four-outputs (CH-1/CH-3, CH-2/CH-4 the same period) at the inverse phase of each other. As a result, the TL1464I provides high-efficiency power supply.

The TL1464I incorporates on a single monolithic chip all the functions required in the construction of a pulse-width-modulation control circuit. Designed primarily for power supply control, the TL1464I contains an on-chip 1.5 V regulator, four error amplifiers, an oscillator, two dead-time comparators, undervoltage lockout circuitry, short circuit protection, standby control circuitry, and output circuits.

The external speed-up capacitors provide exceptional rise and fall time performance for the PNP power transistor.

The TL1464I operates from 3.1 V supply voltage and 2 pair of four-outputs (CH-1/CH-3, CH-2/CH-4 the same period) at the inverse phase of each other. As a result, the TL1464I provides high-efficiency power supply.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quad Pulse-Width-Modulation Control Circuit datasheet 16 Feb 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
LQFP (PT) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos